Adhesive Mount Adjustable Cable Clamps have a ratcheting feature to hold and lock bundles securely. Clamps can be reopened for routing changes and are good in high-vibration applications; these clamps will not open unless tab is released. Adhesive base allows for easy installation. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Base Width | Compatible Cable Diameter | Base Length | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
AKKL-4756A-19 | $0.6279 - $1.6882 | 22700 In stock |
0.750 in
19.1 mm
|
|
1.250 in
31.8 mm
|
||||||
$0.852 - $2.2908 | 1600 In stock |
1 in
25.4 mm
|
|
2 in
50.8 mm
|
|||||||
$0.9041 - $2.1056 | In production |
0.750 in
19.1 mm
|
|
1.500 in
38.1 mm
|
|||||||
$0.5053 - $1.0916 | 6900 In stock |
0.750 in
19.1 mm
|
|
1.250 in
31.8 mm
|
|||||||
$0.3254 - $0.6726 | 2600 In stock |
0.528 in
13.4 mm
|
|
1.250 in
31.8 mm
|
|||||||
$0.4041 - $0.873 | 6400 In stock |
0.750 in
19.1 mm
|
|
1.000 in
25.4 mm
|
|||||||
AKKL-5775A-RT | $0.6965 - $1.5049 | 16700 In stock |
0.750 in
19.1 mm
|
|
1.500 in
38.1 mm
|
||||||
$0.656 - $1.5281 | 2225 In stock |
0.750 in
19.1 mm
|
|
1.250 in
31.8 mm
|
|||||||
$0.5698 - $1.5298 | 2900 In stock |
0.750 in
19.1 mm
|
|
1.000 in
25.4 mm
|
|||||||
$0.9104 - $2.4446 | 6400 In stock |
0.750 in
19.1 mm
|
|
1.500 in
38.1 mm
|
|||||||
$0.5249 - $1.3088 | 2150 In stock |
0.750 in
19.1 mm
|
|
1.000 in
25.4 mm
|
|||||||
$0.2584 - $0.7078 | 29000 In stock |
0.65 in
16.5 mm
|
|
0.85 in
21.6 mm
|
|||||||
$1.1332 - $3.0416 | 100 In stock |
1 in
25.4 mm
|
|
2 in
50.8 mm
|
|||||||
$0.3056 - $0.3773 | 83500 In stock |
0.748 in
19.0 mm
|
|
1.445 in
36.7 mm
|
|||||||
22AAWC830930 | $0.7009 - $0.8653 | 53975 In stock |
1 in
25.4 mm
|
|
1.748 in
44.4 mm
|
||||||
$0.2567 - $0.3169 | 15900 In stock |
0.748 in
19.0 mm
|
|
1.28 in
32.5 mm
|
|||||||
$0.3513 - $0.961 | 9600 In stock |
0.65 in
16.5 mm
|
|
0.85 in
21.6 mm
|
|||||||
AKKL-10112A-RT | $1.0184 - $2.788 | 9200 In stock |
1 in
25.4 mm
|
|
2.5 in
63.5 mm
|
||||||
$1.2604 - $3.4516 | 1400 In stock |
1 in
25.4 mm
|
|
2.5 in
63.5 mm
|
|||||||
$0.8867 - $2.3829 | 5700 In stock |
1 in
25.4 mm
|
|
2 in
50.8 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue