Menu Search

Snub Bushings

In stock

Snub Bushings open to accept cables, wires and tubing. Once installed into a panel hole, the bushing firmly closes.

The durable material provides insulation and slight strain relief, while helping to protect the housed wires and cables from raw edges.

  • Material: Nylon 6/6
  • Color: Black
  • UL94 V2 Flame Rated

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Approximate Cable Holding Diameter Compatible Hole Diameter Maximum Panel Thickness View
SB-1 $0.1505 - $0.1805 13500 In stock
0.150 in
0.374 in
0.126 in
SB-2 $0.1537 - $0.4216 20500 In stock
0.220 in
0.437 in
0.126 in
$0.1582 - $0.1899 In production
0.280 in
0.5 in
0.126 in
Snub Bushing - 3.8 mm | 0.150 in ; 9.5 mm | 0.375 in ; Black

SB-1

Price Range
$0.1805 - $0.1505

Stock Levels
13500 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.150 in
  • Compatible Hole Diameter
    0.374 in
  • Head Diameter
    0.449 in
  • Maximum Panel Thickness
    0.126 in
  • Overall Height
    0.476 in
Snub Bushing - 5.6 mm | 0.220 in ; 11.1 mm | 7/16 in ; Black

SB-2

Price Range
$0.4216 - $0.1537

Stock Levels
20500 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.220 in
  • Compatible Hole Diameter
    0.437 in
  • Head Diameter
    0.551 in
  • Maximum Panel Thickness
    0.126 in
  • Overall Height
    0.476 in
Snub Bushing - 7.1 mm | 0.280 in ; 12.7 mm | 0.500 in ; Black

SB-3

Price Range
$0.1899 - $0.1582

Stock Levels
In production
Attributes
  • Approximate Cable Holding Diameter
    0.280 in
  • Compatible Hole Diameter
    0.5 in
  • Maximum Panel Thickness
    0.126 in
  • Overall Height
    0.476 in
  • Color
    Black