Stud Mount Leveling Foot - Thread Length: 120.0 mm (4.724 in); Base Diameter: 80.0 mm (3.15 in)

Item Code: RST-542
Stud Mount Leveling Foot has a 80.0 mm (3.15 in) articulating swivel base for mounting machinery or conveyors up to 10000 N (2248.1 lbf).

In Production!

Description
Quantity
Unit Price
Options
Mount Type
:
Threaded Stud
Thread Length
:
120.0 mm (4.724 in)
Base Diameter
:
80.0 mm (3.15 in)
Thread Size
:
M16 x 2.00
Bolt Down Base
:
Regular
Brand
:
Reid Select
Lag Hole Diameter
:
9 mm (0.354 in)
Length to Thread
:
27 mm (1.063 in)
Stud Length
:
120 mm (4.724 in)
Stud Material
:
Steel
Base Type
:
Plastic Swivel
Base Material
:
Thermoplastic
Specifications/Standards (All)
:
Swivel
Base Height
:
2 mm (0.079 in)
Standard Pack: 1

Buy in multiples of: 1

1 : $13.2014 10 : $12.8061 30 : $12.4336
essential solutions
delivered
Essentra Components Australia
Essentra Components Austria
Essentra Components Brazil
Essentra Components Canada
Essentra Components China
Essentra Components Czech Republic
Essentra Components Finland
Essentra Components France
Essentra Components Germany
Essentra Components Hungary
Essentra Components India
Essentra Components Italy
Essentra Components Japan
Essentra Components Malaysia
Essentra Components Netherlands
Essentra Components Poland
Essentra Components Romania
Essentra Components Singapore
Essentra Components Slovakia
Essentra Components South Africa
Essentra Components South Korea
Essentra Components Spain
Essentra Components Sweden
Essentra Components Switzerland
Essentra Components Thailand
Essentra Components Turkey
Essentra Components United Arab Emirates
Essentra Components United Kingdom
Essentra Components United States of America