Stud Mount Leveling Foot - Thread Length: 38.0 mm (1.496 in); Base Diameter: 39.1 mm (1.539 in)

Item Code: RL-2550-S
Stud Mount Leveling Foot has a 39.1 mm (1.539 in) articulating swivel base for mounting machinery or conveyors up to .

In Production!

Description
Quantity
Unit Price
Options
Mount Type
:
Threaded Stud
Thread Length
:
38.0 mm (1.496 in)
Base Diameter
:
39.1 mm (1.539 in)
Thread Size
:
M8 x 1.25
Overall Height
:
68 mm (2.677 in)
Bolt Down Base
:
WITHOUT LAG HOLES
Brand
:
Sunnex
Stem Material
:
Stainless Steel
Thread Full Material
:
303 Stainless Steel
Base Type
:
Plastic Swivel
Base Material
:
Nylon
Load Capacity
:
700 lbs (317.5 kg)
Base Height
:
.72 in (18.3 mm)
Standard Pack: 1

Buy in multiples of: 1

1 : $17.0287 10 : $16.4108 30 : $15.824
essential solutions
delivered
Essentra Components Australia
Essentra Components Austria
Essentra Components Brazil
Essentra Components Canada
Essentra Components China
Essentra Components Czech Republic
Essentra Components Finland
Essentra Components France
Essentra Components Germany
Essentra Components Hungary
Essentra Components India
Essentra Components Italy
Essentra Components Japan
Essentra Components Malaysia
Essentra Components Netherlands
Essentra Components Poland
Essentra Components Romania
Essentra Components Singapore
Essentra Components Slovakia
Essentra Components South Africa
Essentra Components South Korea
Essentra Components Spain
Essentra Components Sweden
Essentra Components Switzerland
Essentra Components Thailand
Essentra Components Turkey
Essentra Components United Arab Emirates
Essentra Components United Kingdom
Essentra Components United States of America