Plastic Rigid Base Stud Mount Leveling Foot: Threaded Stud Mount, 55.0 mm (2.165 in) Threads, 48.0 mm (1.89 in) Base Diameter

Item Code: 466159
Ideal for mounting machinery or conveyors. High load bearing capacity.
Please contact Customer Services for more information
Description
Quantity
Unit Price
Options
Mount Type
:
Threaded Stud
Thread Length
:
55.0 mm (2.165 in)
Base Diameter
:
48.0 mm (1.89 in)
Thread Size
:
M10
Material
:
PP
Base Type
:
Plastic Rigid
Base Material
:
Polypopylene
Base Height
:
10.0 mm (0.394 in)
Full Material
:
Polypropylene

Order any quantity

Please contact Customer Services for more information
essential solutions
delivered
Essentra Components Australia
Essentra Components Austria
Essentra Components Brazil
Essentra Components Canada
Essentra Components China
Essentra Components Czech Republic
Essentra Components Finland
Essentra Components France
Essentra Components Germany
Essentra Components Hungary
Essentra Components India
Essentra Components Italy
Essentra Components Japan
Essentra Components Malaysia
Essentra Components Netherlands
Essentra Components Poland
Essentra Components Romania
Essentra Components Singapore
Essentra Components Slovakia
Essentra Components South Africa
Essentra Components South Korea
Essentra Components Spain
Essentra Components Sweden
Essentra Components Switzerland
Essentra Components Thailand
Essentra Components Turkey
Essentra Components United Arab Emirates
Essentra Components United Kingdom
Essentra Components United States of America