Metal Swivel Base Stud Mount Leveling Foot: Threaded Stud Mount, 1.000 in (25.4 mm) Threads, .750 in (19.1 mm) Base Diameter

Item Code: TLBK-00
Steel 10-32 Threaded Stud Mount Leveling Foot has a .750 in (19.1 mm) articulating swivel base for mounting machinery or conveyors up to .

In Stock!

Description
Quantity
Unit Price
Options
Mount Type
:
Threaded Stud
Thread Length
:
1.000 in (25.4 mm)
Base Diameter
:
.750 in (19.1 mm)
Thread Size
:
10-32
Bolt Down Base
:
Regular
Material
:
Steel
Brand
:
Northwestern Tools
Pad Height
:
.531 in (13.5 mm)
Width Across Flats
:
.38 in (9.7 mm)
Stud Length
:
1.00 in (25.4 mm)
Pad Material
:
0
Base Type
:
Metal Swivel
Base Material
:
Steel
Load Capacity
:
700 lbs (317.5 kg)
Finish
:
Black Chromate
Full Material
:
Steel
Standard Pack: 1

Buy in multiples of: 1

1 : $5.7358 10 : $5.6005 30 : $5.4661
essential solutions
delivered
Essentra Components Australia
Essentra Components Austria
Essentra Components Brazil
Essentra Components Canada
Essentra Components China
Essentra Components Czech Republic
Essentra Components Finland
Essentra Components France
Essentra Components Germany
Essentra Components Hungary
Essentra Components India
Essentra Components Italy
Essentra Components Japan
Essentra Components Malaysia
Essentra Components Netherlands
Essentra Components Poland
Essentra Components Romania
Essentra Components Singapore
Essentra Components Slovakia
Essentra Components South Africa
Essentra Components South Korea
Essentra Components Spain
Essentra Components Sweden
Essentra Components Switzerland
Essentra Components Thailand
Essentra Components Turkey
Essentra Components United Arab Emirates
Essentra Components United Kingdom
Essentra Components United States of America