Metal Swivel Base Stud Mount Leveling Foot: Threaded Stud Mount, 4.250 in (108 mm) Threads, 4.00 in (101.6 mm) Base Diameter

Item Code: HVTLE-5N
Steel 1-8 Threaded Stud Mount Leveling Foot has a 4.00 in (101.6 mm) articulating swivel base for mounting machinery or conveyors up to .


In Production!

Description
Quantity
Unit Price
Options
Mount Type
:
Threaded Stud
Thread Length
:
4.250 in (108 mm)
Base Diameter
:
4.00 in (101.6 mm)
Thread Size
:
1-8
Bolt Down Base
:
Regular
Type
:
Stud Type
Brand
:
Vlier
Pad Height
:
2.00 in (50.8 mm)
Width Across Flats
:
1.38 in (35.1 mm)
Stud Length
:
4.25 in (108 mm)
Pad Type
:
Elastomer
Base Type
:
Metal Swivel
Load Capacity
:
16400 lbs (7438.9 kg)
Thread Type
:
UNC-2A
Base Height
:
.41 in (10.4 mm)
Standard Pack: 1

Buy in multiples of: 1

1 : $34.4339 10 : $33.7577 30 : $33.1023
essential solutions
delivered
Essentra Components Australia
Essentra Components Austria
Essentra Components Brazil
Essentra Components Canada
Essentra Components China
Essentra Components Czech Republic
Essentra Components Finland
Essentra Components France
Essentra Components Germany
Essentra Components Hungary
Essentra Components India
Essentra Components Italy
Essentra Components Japan
Essentra Components Malaysia
Essentra Components Netherlands
Essentra Components Poland
Essentra Components Romania
Essentra Components Singapore
Essentra Components Slovakia
Essentra Components South Africa
Essentra Components South Korea
Essentra Components Spain
Essentra Components Sweden
Essentra Components Switzerland
Essentra Components Thailand
Essentra Components Turkey
Essentra Components United Arab Emirates
Essentra Components United Kingdom
Essentra Components United States of America