Metal Rigid Base Stud Mount Leveling Foot: Threaded Stud Mount, 6.000 in (152.4 mm) Threads, 3.540 in (89.9 mm) Base Diameter

Item Code: SX-152
304 Stainless Steel Rigid Base Stud Mount Leveling Foot has a 3.540 in (89.9 mm) rigid base for mounting machinery or conveyors up to .


In Production!

Description
Quantity
Unit Price
Options
Mount Type
:
Threaded Stud
Thread Length
:
6.000 in (152.4 mm)
Base Diameter
:
3.540 in (89.9 mm)
Thread Size
:
3/4-10
Overall Height
:
6.47 in (164.3 mm)
Bolt Down Base
:
Bolt-Down
Brand
:
Sunnex
Lag Hole Diameter
:
.50 in (12.7 mm)
Lag Hole Spacing
:
1.26 in (32 mm)
Stud Length
:
6.00 in (152.4 mm)
Number of Lag Holes
:
2
Base Type
:
Metal Rigid
Load Capacity
:
13300 lbs (6032.8 kg)
Standard Pack: 1

Buy in multiples of: 1

1 : $92.7584 10 : $89.8476 30 : $87.0325
essential solutions
delivered
Essentra Components Australia
Essentra Components Austria
Essentra Components Brazil
Essentra Components Canada
Essentra Components China
Essentra Components Czech Republic
Essentra Components Finland
Essentra Components France
Essentra Components Germany
Essentra Components Hungary
Essentra Components India
Essentra Components Italy
Essentra Components Japan
Essentra Components Malaysia
Essentra Components Netherlands
Essentra Components Poland
Essentra Components Romania
Essentra Components Singapore
Essentra Components Slovakia
Essentra Components South Africa
Essentra Components South Korea
Essentra Components Spain
Essentra Components Sweden
Essentra Components Switzerland
Essentra Components Thailand
Essentra Components Turkey
Essentra Components United Arab Emirates
Essentra Components United Kingdom
Essentra Components United States of America