Metal Swivel Base Socket Mount Leveling Foot: Socket Mount, Threads, 1.00 in (25.4 mm) Base Diameter

Item Code: RSL-21
Steel Socket Mount Leveling Foot has a 1.00 in (25.4 mm) swivel base for mounting machinery or conveyors up to .


In Production!

Description
Quantity
Unit Price
Options
Mount Type
:
Socket
Base Diameter
:
1.00 in (25.4 mm)
Thread Size
:
1/4-20
Overall Height
:
.70 in (17.8 mm)
Color
:
Black
Material
:
Steel
Load Capacity
:
1100 lbs (499 kg)
Brand
:
Northwestern Tools
Base Type
:
Metal Swivel
Pad Material
:
0
Number of Lag Holes
:
0
ID - Mfg Item Number
:
ES-RSL-21
Width Across Flats
:
.50 in (12.7 mm)
Finish
:
Gold Chromate
Full Material
:
Steel
Standard Pack: 25

Buy in multiples of: 25

25 : $7.5578 30 : $7.3508
essential solutions
delivered
Essentra Components Australia
Essentra Components Austria
Essentra Components Brazil
Essentra Components Canada
Essentra Components China
Essentra Components Czech Republic
Essentra Components Finland
Essentra Components France
Essentra Components Germany
Essentra Components Hungary
Essentra Components India
Essentra Components Italy
Essentra Components Japan
Essentra Components Malaysia
Essentra Components Netherlands
Essentra Components Poland
Essentra Components Romania
Essentra Components Singapore
Essentra Components Slovakia
Essentra Components South Africa
Essentra Components South Korea
Essentra Components Spain
Essentra Components Sweden
Essentra Components Switzerland
Essentra Components Thailand
Essentra Components Turkey
Essentra Components United Arab Emirates
Essentra Components United Kingdom
Essentra Components United States of America