Metal Swivel Base Socket Mount Leveling Foot: Socket Mount, Threads, .750 in (19.1 mm) Base Diameter

Item Code: RSL-10
Steel Socket Mount Leveling Foot has a .750 in (19.1 mm) swivel base for mounting machinery or conveyors up to .


In Stock!

Description
Quantity
Unit Price
Options
Mount Type
:
Socket
Base Diameter
:
.750 in (19.1 mm)
Thread Size
:
10-32
Overall Height
:
.53 in (13.5 mm)
Brand
:
Northwestern Tools
Width Across Flats
:
.38 in (9.7 mm)
Number of Lag Holes
:
0
Base Type
:
Metal Swivel
Load Capacity
:
700 lbs (317.5 kg)
ID - Mfg Item Number
:
ES-RSL-10
Standard Pack: 25

Buy in multiples of: 25

25 : $8.7688 30 : $8.5204
essential solutions
delivered
Essentra Components Australia
Essentra Components Austria
Essentra Components Brazil
Essentra Components Canada
Essentra Components China
Essentra Components Czech Republic
Essentra Components Finland
Essentra Components France
Essentra Components Germany
Essentra Components Hungary
Essentra Components India
Essentra Components Italy
Essentra Components Japan
Essentra Components Malaysia
Essentra Components Netherlands
Essentra Components Poland
Essentra Components Romania
Essentra Components Singapore
Essentra Components Slovakia
Essentra Components South Africa
Essentra Components South Korea
Essentra Components Spain
Essentra Components Sweden
Essentra Components Switzerland
Essentra Components Thailand
Essentra Components Turkey
Essentra Components United Arab Emirates
Essentra Components United Kingdom
Essentra Components United States of America