T-Slot Bin Hangers

T-Slot Bin Hangers


In Production!

Refine By Clear Filters

Extrusion Compatibility Code

Mounting Hole Center Distance


Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Extrusion Compatibility Code
:
6-10;8-15
Compatible Slot Width
:
.250 in (6.4 mm)
Material
:
Aluminum
Color
:
Natural
Brand
:
80/20 Inc
ID - Mfg Item Number
:
2265
Mounting Hole Center Distance
:
4.000 in (101.6 mm)
Mounting Hole to End Length
:
2.000 in (50.8 mm)
Standard Pack: 1

Buy in multiples of: 1

1 : $8.405 10 : $8.282 30 : $8.159 For large quantities click 'Request Quote'

In Production!

Extrusion Compatibility Code
:
6-25;8-40
Compatible Slot Width
:
.250 in (6.4 mm)
Material
:
Aluminum
Color
:
Natural
Brand
:
80/20 Inc
ID - Mfg Item Number
:
65-2264
Mounting Hole Center Distance
:
90.0 mm (3.543 in)
Mounting Hole Size Range
:
M6
Mounting Hole to End Length
:
35.0 mm (1.378 in)
Standard Pack: 1

Buy in multiples of: 1

1 : $5.791 10 : $5.709 30 : $5.617 For large quantities click 'Request Quote'

In Production!

Extrusion Compatibility Code
:
6-25;8-40
Compatible Slot Width
:
.250 in (6.4 mm)
Material
:
Aluminum
Color
:
Natural
Brand
:
80/20 Inc
ID - Mfg Item Number
:
65-2265
Mounting Hole Center Distance
:
110.0 mm (4.331 in)
Mounting Hole Size Range
:
M6
Mounting Hole to End Length
:
50.0 mm (1.969 in)
Standard Pack: 1

Buy in multiples of: 1

1 : $8.405 10 : $8.282 30 : $8.159 For large quantities click 'Request Quote'

In Production!

essential solutions
delivered
Essentra Components Australia
Essentra Components Austria
Essentra Components Brazil
Essentra Components Canada
Essentra Components China
Essentra Components Czech Republic
Essentra Components Finland
Essentra Components France
Essentra Components Germany
Essentra Components Hungary
Essentra Components India
Essentra Components Italy
Essentra Components Japan
Essentra Components Malaysia
Essentra Components Netherlands
Essentra Components Poland
Essentra Components Romania
Essentra Components Singapore
Essentra Components Slovakia
Essentra Components South Africa
Essentra Components South Korea
Essentra Components Spain
Essentra Components Sweden
Essentra Components Switzerland
Essentra Components Thailand
Essentra Components Turkey
Essentra Components United Arab Emirates
Essentra Components United Kingdom
Essentra Components United States of America