Roughing End Mills - Coated

Item Code: 1120979
1120979

In Production!

Description
Quantity
Unit Price
Options
Cutting Diameter
:
3/8 in (9.5 mm)
Length of Cut
:
1.750 in (44.5 mm)
Coating
:
ALTIN
Number of Flutes
:
4
Direction of Cut
:
Right Handed
End Mill Type
:
Single
Material
:
Solid Carbide
Overall Length
:
4.00 in (101.6 mm)
Shank Diameter
:
.375 in (9.5 mm)
Brand
:
Reid Select
Cutting Diameter Decimal Equivalent
:
.375 in (9.5 mm)
End Type
:
Square End
ID - Mfg Item Number
:
218667
Series
:
296
Standard Pack: 1

Buy in multiples of: 1

1 : $67.0293 5 : $65.8366
essential solutions
delivered
Essentra Components Australia
Essentra Components Austria
Essentra Components Brazil
Essentra Components Canada
Essentra Components China
Essentra Components Czech Republic
Essentra Components Finland
Essentra Components France
Essentra Components Germany
Essentra Components Hungary
Essentra Components India
Essentra Components Italy
Essentra Components Japan
Essentra Components Malaysia
Essentra Components Netherlands
Essentra Components Poland
Essentra Components Romania
Essentra Components Singapore
Essentra Components Slovakia
Essentra Components South Africa
Essentra Components South Korea
Essentra Components Spain
Essentra Components Sweden
Essentra Components Switzerland
Essentra Components Thailand
Essentra Components Turkey
Essentra Components United Arab Emirates
Essentra Components United Kingdom
Essentra Components United States of America