H-48-8-.4531 in (11.5 mm) Bushing

Item Code: BHT-31050
Type H (Head Press Fit) bushing made from 52100 Through-Hardened Steel. Outside diameter is .750 in (19.1 mm); Length under head is .500 in (12.7 mm); Drill size is 29/64 in (11.5 mm).


In Production!

Description
Quantity
Unit Price
Options
Bushing Type
:
H (Head Press Fit)
Drill Size
:
29/64 in (11.5 mm)
Outside Diameter
:
.750 in (19.1 mm)
Length Under Head
:
.500 in (12.7 mm)
Material
:
52100 Through-Hardened Steel
Outside Diameter Tolerance Range
:
+.0015 - +.0018 in (0 - 0 mm)
Brand
:
United Drill Bushing
ANSI Number
:
H-48-8
Measurement Standard
:
Fractional
ID - Mfg Item Number
:
H48-8 ID 29/64
Inside Diameter
:
.4531 in (11.5 mm)
Standard Pack: 1

Buy in multiples of: 1

1 : $7.792 10 : $7.5386 30 : $7.2852
essential solutions
delivered
Essentra Components Australia
Essentra Components Austria
Essentra Components Brazil
Essentra Components Canada
Essentra Components China
Essentra Components Czech Republic
Essentra Components Finland
Essentra Components France
Essentra Components Germany
Essentra Components Hungary
Essentra Components India
Essentra Components Italy
Essentra Components Japan
Essentra Components Malaysia
Essentra Components Netherlands
Essentra Components Poland
Essentra Components Romania
Essentra Components Singapore
Essentra Components Slovakia
Essentra Components South Africa
Essentra Components South Korea
Essentra Components Spain
Essentra Components Sweden
Essentra Components Switzerland
Essentra Components Thailand
Essentra Components Turkey
Essentra Components United Arab Emirates
Essentra Components United Kingdom
Essentra Components United States of America