H-16-8-.1360 in (3.5 mm) Bushing

Item Code: BHT-13050
Type H (Head Press Fit) bushing made from 52100 Through-Hardened Steel. Outside diameter is .250 in (6.4 mm); Length under head is .500 in (12.7 mm); Drill size is #29.


In Production!

Description
Quantity
Unit Price
Options
Bushing Type
:
H (Head Press Fit)
Drill Size
:
#29
Outside Diameter
:
.250 in (6.4 mm)
Length Under Head
:
.500 in (12.7 mm)
Material
:
52100 Through-Hardened Steel
Outside Diameter Tolerance Range
:
+.0013 - +.0016 in (0 - 0 mm)
Brand
:
Boneham
ANSI Number
:
H-16-8
Measurement Standard
:
Number
ID - Mfg Item Number
:
H168EC
Inside Diameter
:
.1360 in (3.5 mm)
Standard Pack: 1

Buy in multiples of: 1

1 : $6.2397 5 : $6.0492 10 : $5.9225
essential solutions
delivered
Essentra Components Australia
Essentra Components Austria
Essentra Components Brazil
Essentra Components Canada
Essentra Components China
Essentra Components Czech Republic
Essentra Components Finland
Essentra Components France
Essentra Components Germany
Essentra Components Hungary
Essentra Components India
Essentra Components Italy
Essentra Components Japan
Essentra Components Malaysia
Essentra Components Netherlands
Essentra Components Poland
Essentra Components Romania
Essentra Components Singapore
Essentra Components Slovakia
Essentra Components South Africa
Essentra Components South Korea
Essentra Components Spain
Essentra Components Sweden
Essentra Components Switzerland
Essentra Components Thailand
Essentra Components Turkey
Essentra Components United Arab Emirates
Essentra Components United Kingdom
Essentra Components United States of America