SG-40-12-.3750 in (9.5 mm) Castable Bushing

Item Code: BSG-320
Type SG (Serrated Groove) bushing made from 52100 Through-Hardened Steel. Outside diameter is .625 in (15.9 mm); Length is ; Drill size is 3/8 in (9.5 mm).


In Production!

Description
Quantity
Unit Price
Options
Bushing Type
:
SG (Serrated Groove)
Drill Size
:
3/8 in (9.5 mm)
Inside Diameter
:
.3750 in (9.5 mm)
Outside Diameter
:
.625 in (15.9 mm)
Overall Length
:
.750 in (19.1 mm)
Material
:
F_MATERIAL630
Brand
:
Boneham
ANSI Number
:
SG-40-12
Measurement Standard
:
Inch
ID - Mfg Item Number
:
SG 40-12-3/8
Standard Pack: 1

Buy in multiples of: 1

1 : $4.1282 5 : $4.0016 10 : $3.9171
essential solutions
delivered
Essentra Components Australia
Essentra Components Austria
Essentra Components Brazil
Essentra Components Canada
Essentra Components China
Essentra Components Czech Republic
Essentra Components Finland
Essentra Components France
Essentra Components Germany
Essentra Components Hungary
Essentra Components India
Essentra Components Italy
Essentra Components Japan
Essentra Components Malaysia
Essentra Components Netherlands
Essentra Components Poland
Essentra Components Romania
Essentra Components Singapore
Essentra Components Slovakia
Essentra Components South Africa
Essentra Components South Korea
Essentra Components Spain
Essentra Components Sweden
Essentra Components Switzerland
Essentra Components Thailand
Essentra Components Turkey
Essentra Components United Arab Emirates
Essentra Components United Kingdom
Essentra Components United States of America