Deburring Tool Bits - Pilotless

Item Code: WEL-DC-36
WEL-DC-36


In Production!

Description
Quantity
Unit Price
Options
Cut Angle
:
60 °
Number of Cutting Ends
:
1
Material
:
Steel
Overall Length
:
2.875 in (73 mm)
Shank Diameter
:
.500 in (12.7 mm)
Brand
:
Weldon®
ID - Mfg Item Number
:
DC-36
Standard Pack: 1

Buy in multiples of: 1

1 : $33.8365 2 : $33.2566
essential solutions
delivered
Essentra Components Australia
Essentra Components Austria
Essentra Components Brazil
Essentra Components Canada
Essentra Components China
Essentra Components Czech Republic
Essentra Components Finland
Essentra Components France
Essentra Components Germany
Essentra Components Hungary
Essentra Components India
Essentra Components Italy
Essentra Components Japan
Essentra Components Malaysia
Essentra Components Netherlands
Essentra Components Poland
Essentra Components Romania
Essentra Components Singapore
Essentra Components Slovakia
Essentra Components South Africa
Essentra Components South Korea
Essentra Components Spain
Essentra Components Sweden
Essentra Components Switzerland
Essentra Components Thailand
Essentra Components Turkey
Essentra Components United Arab Emirates
Essentra Components United Kingdom
Essentra Components United States of America