Tapered Caps & Plugs protect threaded and non-threaded pipes, ports, and access points from damage, dust and debris during storage and shipping. They have a heavy duty wall and a tapered sealing ring for maximum protection.
Heavy duty tapered caps and plugs are designed to provide extra protection and durability where standard caps and plugs would not suffice. It provides a secure seal by push fit, excellent durability, and resistance to impact and abrasion. Used for applications in machinery, automotive, and industrial.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Color | Inside Diameter Range | Outside Diameter Range | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
GP628A | $0.1329 - $1.6652 | 21503 In stock |
Red
|
0.539 - 0.661 in
13.7 - 16.8 mm
|
0.657 - 0.756 in
16.7 - 19.2 mm
|
||||||
$0.7918 - $9.9003 | 55819 In stock |
Red
|
1.205 - 1.283 in
30.6 - 32.6 mm
|
1.303 - 1.386 in
33.1 - 35.2 mm
|
|||||||
$0.8977 - $11.2325 | 5000 In stock |
Red
|
1.441 - 1.543 in
36.6 - 39.2 mm
|
1.559 - 1.638 in
39.6 - 41.6 mm
|
|||||||
$0.5692 - $7.1149 | 700 In stock |
Red
|
1.669 - 1.772 in
42.4 - 45 mm
|
1.807 - 1.878 in
45.9 - 47.7 mm
|
|||||||
$0.4103 - $5.147 | 5400 In stock |
Red
|
1.945 - 2.043 in
49.4 - 51.9 mm
|
2.039 - 2.13 in
51.8 - 54.1 mm
|
|||||||
$0.1094 - $1.3655 | 20595 In stock |
Red
|
0.217 - 0.252 in
5.5 - 6.4 mm
|
0.291 - 0.327 in
7.4 - 8.3 mm
|
|||||||
$0.1256 - $1.5745 | 113820 In stock |
Red
|
0.61 - 0.74 in
15.5 - 18.8 mm
|
0.768 - 0.85 in
19.5 - 21.6 mm
|
|||||||
$0.5692 - $7.1299 | 15423 In stock |
Red
|
1.236 - 1.343 in
31.4 - 34.1 mm
|
1.378 - 1.441 in
35 - 36.6 mm
|
|||||||
$0.9251 - $11.5654 | 55000 In stock |
Red
|
1.476 - 1.598 in
37.5 - 40.6 mm
|
1.614 - 1.685 in
41 - 42.8 mm
|
|||||||
GP668A | $0.7495 - $9.3553 | 2250 In stock |
Red
|
1.713 - 1.819 in
43.5 - 46.2 mm
|
1.866 - 1.921 in
47.4 - 48.8 mm
|
||||||
$0.8189 - $10.2333 | 2153 In stock |
Red
|
2.012 - 2.11 in
51.1 - 53.6 mm
|
2.11 - 2.181 in
53.6 - 55.4 mm
|
|||||||
GP610A | $0.1246 - $1.5592 | 11800 In stock |
Red
|
0.213 - 0.283 in
5.4 - 7.2 mm
|
0.319 - 0.39 in
8.1 - 9.9 mm
|
||||||
GP642A | $0.6586 - $8.2351 | 97343 In stock |
Red
|
0.921 - 1.047 in
23.4 - 26.6 mm
|
1.094 - 1.142 in
27.8 - 29 mm
|
||||||
$0.5027 - $6.2974 | 2400 In stock |
Red
|
1.343 - 1.421 in
34.1 - 36.1 mm
|
1.449 - 1.524 in
36.8 - 38.7 mm
|
|||||||
$0.6071 - $7.5994 | 47974 In stock |
Red
|
1.543 - 1.642 in
39.2 - 41.7 mm
|
1.681 - 1.752 in
42.7 - 44.5 mm
|
|||||||
$0.7798 - $9.7488 | 735 In stock |
Red
|
1.815 - 1.894 in
46.1 - 48.1 mm
|
1.929 - 2.008 in
49 - 51 mm
|
|||||||
$0.6146 - $7.675 | 4550 In stock |
White
|
0.709 - 0.803 in
18 - 20.4 mm
|
0.819 - 0.898 in
20.8 - 22.8 mm
|
|||||||
$0.1288 - $1.6048 | 7282 In stock |
Red
|
0.35 - 0.421 in
8.9 - 10.7 mm
|
0.437 - 0.5 in
11.1 - 12.7 mm
|
|||||||
GP648A | $0.6116 - $7.6447 | 1580 In stock |
Red
|
1.15 - 1.205 in
29.2 - 30.6 mm
|
1.205 - 1.354 in
30.6 - 34.4 mm
|
||||||
$0.536 - $6.7213 | 2000 In stock |
Red
|
1.346 - 1.465 in
34.2 - 37.2 mm
|
1.508 - 1.579 in
38.3 - 40.1 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue