Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Push-Fit End Caps

 (9 product groups)

List Grid

Circular Connector Caps

In stock In production

Circular Connect Caps are a cost-effective way to protect connectors during transit and storage. They prevent the connection from the ingress of dirt, dust and moisture.

The caps have a flanged design that allows for easy fitting and removal by hand. The caps can be used to protect connectors with standard threads, with options suitable for electrical connectors per Military Specifications 90376.

  • Material: Low-Density Polyethylene (LDPE)
  • Color: Red

{0} variants (Filters applied) {0} variants (No filters applied)

Driveshaft Protection Caps

In stock In production

Driveshaft Protection Caps are used for the protection and masking of driveshaft, and the surrounding bearings, from oil and an array of chemicals.

Our range fits DIN 748, IEC 600-72 and ISO R775.

  • Material: Low-Density Polyethylene (LDPE)
  • Colour: Yellow

{0} variants (Filters applied) {0} variants (No filters applied)

Hose Washer Caps

In stock In production

Hose Washer Caps are applied on the hose and tube ends to prevent them from sliding over the fittings. It features a tight-fitting design that helps to prevent water, dust, dirt and other contaminants from getting into the hose.

They are simple to install and remove and provide an airtight seal to maintain the integrity of the hose connector. It is used in construction applications, gardening, and the automotive industry.

  • Material: TPE, LDPE
  • Colour: Black, Yellow

{0} variants (Filters applied) {0} variants (No filters applied)

O-Ring Face Seal Caps

In stock In production

Our range of O-Ring Face Seal Caps are designed for the protection of O-Ring face seal connectors that are used on hydraulic connections.

The design of these caps features a longer overall length for added protection from the ingress of dirt and other contaminants. They also include a moulded retaining ring at the bottom that easily snaps under the connector to keep it securely in place during transit and processing.

Our range has a variety of sizes to suit your application needs. They are suitable for UNF and JIC threads.

  • Material: Low-Density Polyethylene (LDPE)
  • Colors: Blue and Red

{0} variants (Filters applied) {0} variants (No filters applied)

Packaging Tube Caps

In stock In production

Packaging Tube Caps are meant to fit securely over the end of a packaging tube, closing it off and preventing accidental spills or leakage while keeping the contents safe, secure, and airtight. They also have an internal rib which provides a quick and tight fit on packaging tube containers.

These tube caps are strong, durable, and resistant to external variables like temperature and humidity. For use in applications during storage, transportation, and display, and in industries such as pharmaceuticals.

  • Material: LDPE
  • Colour: Blue

{0} variants (Filters applied) {0} variants (No filters applied)

Round End Caps - Standard

In stock In production

Standard Round End Caps are non-threaded and available in a wide range of sizes. They are ideal for protecting threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge which ensure a tight fit. The design of these longer caps helps to prevent accidental displacement.

  • Material: LDPE
  • Colour: Blue, Black, Natural, Yellow, Red

{0} variants (Filters applied) {0} variants (No filters applied)

Round Vinyl End Caps

In stock In production

Push Fit Round Vinyl End Cap are a versatile and practical accessory that provides a clean and finished look to the ends of various cylindrical objects.

Designed to fit securely over ends of round or cylindrical tubes, rods, or pipes. It offers protection, durability and is resistant to impact, abrasion, and weathering.

The glossy and attractive finish makes this cap ideal for use as a decorative end cap. It also acts as protective barriers, shielding the ends of tubes or rods from moisture, dust, dirt, and other contaminants. In addition, it can withstand temperatures up to 350F.

Material: Polyvinyl Chloride (PVC) Colour: Black, Yellow, Red, White

{0} variants (Filters applied) {0} variants (No filters applied)

Tapered Caps & Plugs - Standard

In stock In production

Standard Tapered Caps & Plugs protect threaded and non-threaded pipes, ports, and access points during storage and transit against damage, dirt, moisture, debris, and corrosion. Designed to allow the part to plug multiple inside diameters or outside diameters.

Easy to install and remove due to their threaded and smooth connectors. They are an excellent solution for installation in hard to reach places; apply to threaded holes and have six ribs on the shank for a more secure fit. They are designed to provide high security and are suitable for use in hydraulic systems, automotive components or medical industries.

  • Material: LDPE
  • Colour: Blue, Red, Black

{0} variants (Filters applied) {0} variants (No filters applied)

Tapered Caps & Plugs - Wide Flange

In stock In production

Wide Flange Tapered Caps & Plugs provides a greater protection to threaded and non-threaded pipes, ports, and access points during storage and transit against damage, dirt, moisture, debris, and corrosion. Designed to allow the part to plug multiple inside diameters or outside diameters.

Easy to install and remove due to their threaded and smooth connectors. Wider flange provides greater support for bearing surfaces and prevents the plug from being accidentally pushed down through the contact piece. Suitable for use in hydraulic systems, automotive components, chemical or medical industries.

  • Material: LDPE
  • Colour: Blue, Red, Yellow

{0} variants (Filters applied) {0} variants (No filters applied)