High Temperature Tubing is an excellent masking solution to fit over longer parts, where standard caps are too short. The tubing can be used with a cap, if required. These caps be be applied to long studs and pins.
Supplied on a roll; the tubing can be cut to the required length. By cutting long also creates an easy pull tab, for swift removal. It can be masked off thru-hole by utilising the outside diameter of the tube and pulling it through.
The tubing is flexible and conforms to irregularities. It will not melt or harden and can be reused - making it an economical product.
Popular applications include; powder coating, e-coating, plating and anodising.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | View | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
$41.74 - $52.36 | 6 In stock |
0.080 in
2 mm
|
|||||||||
$50.19 - $62.66 | 1 In stock |
0.140 in
3.6 mm
|
|||||||||
$64.84 - $81.00 | 2 In stock |
0.203 in
5.2 mm
|
|||||||||
$45.89 - $57.45 | 8 In stock |
0.281 in
7.1 mm
|
|||||||||
$57.45 - $71.90 | 1 In stock |
0.406 in
10.3 mm
|
|||||||||
ST0750A | $107.32 - $134.27 | 1 In stock |
0.750 in
19.1 mm
|
||||||||
ST1125A | $72.23 - $90.24 | 1 In stock |
1.125 in
28.6 mm
|
||||||||
$74.99 - $93.79 | 7 In stock |
1.625 in
41.3 mm
|
|||||||||
$39.88 - $49.90 | 4 In stock |
0.062 in
1.6 mm
|
|||||||||
$49.42 - $61.74 | 1 In stock |
0.125 in
3.2 mm
|
|||||||||
ST0187A | $60.67 - $75.77 | 1 In stock |
0.187 in
4.7 mm
|
||||||||
$81.74 - $102.09 | 21 In stock |
0.250 in
6.4 mm
|
|||||||||
$58.36 - $72.98 | 8 In stock |
0.375 in
9.5 mm
|
|||||||||
$89.31 - $111.65 | In production |
0.625 in
15.9 mm
|
|||||||||
$129.36 - $161.67 | 1 In stock |
1.000 in
25.4 mm
|
|||||||||
$95.92 - $119.94 | In production |
1.500 in
38.1 mm
|
|||||||||
$126.40 - $158.58 | 1 In stock |
2.000 in
50.8 mm
|
|||||||||
$43.72 - $54.67 | 1 In stock |
0.093 in
2.4 mm
|
|||||||||
$54.36 - $68.06 | 1 In stock |
0.156 in
4 mm
|
|||||||||
$62.66 - $78.38 | 3 In stock |
0.218 in
5.5 mm
|
|||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue