Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Push-Fit End Caps

 (9 product groups)

List Grid

Circular Connector Caps

In stock In production

Circular Connect Caps are a cost-effective way to protect connectors during transit and storage. They prevent the connection from the ingress of dirt, dust and moisture.

The caps have a flanged design that allows for easy fitting and removal by hand. The caps can be used to protect connectors with standard threads, with options suitable for electrical connectors per Military Specifications 90376.

  • Material: Low-Density Polyethylene (LDPE)
  • Color: Red

{0} variants (Filters applied) {0} variants (No filters applied)

Driveshaft Protection Caps

In stock In production

Driveshaft Protection Caps are used for the protection and masking of driveshaft, and the surrounding bearings, from oil and an array of chemicals.

Our range fits DIN 748, IEC 600-72 and ISO R775.

  • Material: Low-Density Polyethylene (LDPE)
  • Color: Yellow

{0} variants (Filters applied) {0} variants (No filters applied)

Hose Washer Caps

In stock In production

Hose Washer Caps are applied on hose and tube ends in order to prevent them from sliding over the fittings.

{0} variants (Filters applied) {0} variants (No filters applied)

O-Ring Face Seal Caps

In stock In production

Our range of O-Ring Face Seal Caps are designed for the protection of O-Ring face seal connectors that are used on hydraulic connections.

The design of these caps features a longer overall length for added protection from the ingress of dirt and other contaminants. They also include a moulded retaining ring at the bottom that easily snaps under the connector to keep it securely in place during transit and processing.

Our range has a variety of sizes to suit your application needs. They are suitable for UNF and JIC threads.

  • Material: Low-Density Polyethylene (LDPE)
  • Colors: Blue and Red

{0} variants (Filters applied) {0} variants (No filters applied)

Packaging Tube Caps

In stock In production

Packaging Tube Caps are meant to fit securely over the end of a packaging tube, closing it off and preventing accidental spills or leakage while keeping the contents safe, secure, and airtight. They also have an internal rib which provides a quick and tight fit on packaging tube containers.

These tube caps are strong, durable, and resistant to external variables like temperature and humidity. For use in applications during storage, transportation, and display, and in industries such as pharmaceuticals.

  • Material: LDPE
  • Colour: Blue

{0} variants (Filters applied) {0} variants (No filters applied)

Round End Caps - Standard

In stock In production

Round End caps are designed to protect outside diameters of threaded or non-threaded tubing, pipe and rods. They are available in a wide range of sizes and lengths depending on your application needs. Any part number that has a W/R or AR found in it has an internal molded ring or internal ribs for extra gripping power and superior retention.

{0} variants (Filters applied) {0} variants (No filters applied)

Round Vinyl End Caps

In stock In production

Our wide range of Round Vinyl End Caps is made from Polyvinyl Chloride (PVC). The round plastic end caps flexible material can stretch on to larger dimensions for a snug fit without tearing, splitting or shredding.

Vinyl protective caps are typically used to protect threaded or non-threaded tubing, rods, pipe or paper tubes. These round vinyl caps have a glossy and attractive finish that makes them ideal for use as a decorative vinyl pipe end caps.

Our round PVC cap color options include;

  • DM - Black - 75 Durometer
  • DMS - Red - 63 Durometer

The red vinyl end caps are highly visible, making it useful in high risk assemblies. All vinyl tube end caps are suitable for temperatures ranges up to 350F.

{0} variants (Filters applied) {0} variants (No filters applied)

Tapered Caps & Plugs - Standard

In stock In production

Tapered Caps and Plugs made from Red and Blue Low Density Polyethylene (LDPE). A versatile assembly that can be used as both a tapered cap or a tapered plug.

The tapered design allows the part to plug multiple inner diameters or cap multiple outside diameters. The Tapered Cap Plug protects the assembly against damage, dirt, moisture and corrosion during storage and shipping. The series has parts with a heavy duty design, which includes a rugged wall and seal rings for maximum protection.

To assure a proper fit;

  • The tapered plugs outer diameter should be approximately 1% larger than the inner diameter of the part (minimum of 0.020 inch).
  • The tapered caps inner diameter should be approximately 1% smaller than the outside diameter of the part (minimum of 0.020 inch).

{0} variants (Filters applied) {0} variants (No filters applied)

Tapered Caps & Plugs - Wide Flange

In stock In production

Wide Flange Tapered Caps & Plugs provides a greater protection to threaded and non-threaded pipes, ports, and access points during storage and transit against damage, dirt, moisture, debris, and corrosion. Designed to allow the part to plug multiple inside diameters or outside diameters.

Easy to install and remove due to their threaded and smooth connectors. Wider flange provides greater support for bearing surfaces and prevents the plug from being accidentally pushed down through the contact piece. Suitable for use in hydraulic systems, automotive components, chemical or medical industries.

  • Material: LDPE
  • Colour: Blue, Red, Yellow

{0} variants (Filters applied) {0} variants (No filters applied)