Threaded Protection Caps for UNF /JIC Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection cap protects flared and flare less from contaminants like dirt, dust, debris, and moisture out of the hole.
Features a knurled head design that makes them easy to install and remove by hand by twisting them or pushing them in on the pipe or tube. They are ideal for UNF/JIC threads, and if you pick the yellow option, they are made of HDPE and have a long profile, which allows for more threading turns. It can withstand temperatures between Min. -30C, Max. +80C. The range of Protection caps can be used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Thread Sizes (All) | Overall Height | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.0563 - $0.701 | 98185 In stock |
5/8-18
|
0.813 in
20.7 mm
|
||||||||
G1A | $0.0433 - $0.539 | 15923 In stock |
3/8-24
|
0.469 in
11.9 mm
|
|||||||
$0.0842 - $1.0522 | 6000 In stock |
1-1/16-14
|
0.813 in
20.7 mm
|
||||||||
$0.1032 - $1.3639 | 50000 In stock |
1-5/16-12
|
0.875 in
22.2 mm
|
||||||||
$0.046 - $0.5752 | 13000 In stock |
1/2-20
|
0.313 in
8 mm
|
||||||||
G8A | $0.0518 - $0.6479 | 50105 In stock |
9/16-18
|
0.500 in
12.7 mm
|
|||||||
$0.5527 - $6.8878 | 12700 In stock |
1-7/16-12
|
0.854 in
21.7 mm
|
||||||||
G3A | $0.0455 - $0.5677 | 13400 In stock |
7/16-24
|
0.313 in
8 mm
|
|||||||
$0.3059 - $3.8148 | 4400 In stock |
7/8-14
|
0.795 in
20.2 mm
|
||||||||
$0.4011 - $5.0107 | 22400 In stock |
1-3/16-12
|
0.752 in
19.1 mm
|
||||||||
$0.1502 - $1.8772 | 10267 In stock |
7/16-24
|
0.539 in
13.7 mm
|
||||||||
G14A | $0.0642 - $0.8023 | 23905 In stock |
3/4-16
|
0.625 in
15.9 mm
|
|||||||
$0.0745 - $0.9296 | 148500 In stock |
7/8-14
|
1.000 in
25.4 mm
|
||||||||
$0.0772 - $0.9628 | 17522 In stock |
1-14
|
0.781 in
19.8 mm
|
||||||||
$0.0997 - $1.2459 | 2352 In stock |
1-3/16-12
|
0.937 in
23.8 mm
|
||||||||
$0.1406 - $1.8621 | 58821 In stock |
1-5/8-12
|
0.906 in
23 mm
|
||||||||
$0.0508 - $0.6328 | 14582 In stock |
1/2-26
|
0.500 in
12.7 mm
|
||||||||
$0.4422 - $5.5405 | 800 In stock |
1-5/16-12
|
0.874 in
22.2 mm
|
||||||||
$0.1502 - $1.8772 | 19000 In stock |
7/16-20
|
0.508 in
12.9 mm
|
||||||||
11041A | $0.1786 - $2.2405 | 7800 In stock |
9/16-18
|
0.531 in
13.5 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue