Threaded Protection Caps for UNF /JIC Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection cap protects flared and flare less from contaminants like dirt, dust, debris, and moisture out of the hole.
Features a knurled head design that makes them easy to install and remove by hand by twisting them or pushing them in on the pipe or tube. They are ideal for UNF/JIC threads, and if you pick the yellow option, they are made of HDPE and have a long profile, which allows for more threading turns. It can withstand temperatures between Min. -30C, Max. +80C. The range of Protection caps can be used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Thread Sizes (All) | Overall Height | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.0602 - $0.7524 | 13110 In stock |
5/8-24
|
0.375 in
9.5 mm
|
||||||||
$0.0805 - $0.4481 | 13500 In stock |
7/8-18
|
0.500 in
12.7 mm
|
||||||||
$0.0911 - $1.1369 | 2500 In stock |
1-1/16-16
|
1.000 in
25.4 mm
|
||||||||
G2A | $0.0447 - $0.5585 | 11025 In stock |
7/16-20
|
0.500 in
12.7 mm
|
|||||||
$0.0508 - $0.6328 | 7049 In stock |
1/2-20
|
0.500 in
12.7 mm
|
||||||||
$0.0548 - $0.6843 | 18000 In stock |
5/8-18
|
0.500 in
12.7 mm
|
||||||||
$0.38 - $4.7685 | 4500 In stock |
1-1/16-12
|
0.748 in
19 mm
|
||||||||
$0.6586 - $8.2351 | In production |
1-7/8-12
|
0.984 in
25 mm
|
||||||||
12825A | $0.2347 - $2.9369 | In production |
13/16-16
|
0.602 in
15.3 mm
|
|||||||
$0.0745 - $0.9296 | 214400 In stock |
7/8-14
|
1.000 in
25.4 mm
|
||||||||
$0.1406 - $1.8621 | 21 In stock |
1-5/8-12
|
0.906 in
23 mm
|
||||||||
$0.0508 - $0.6328 | 14582 In stock |
1/2-26
|
0.500 in
12.7 mm
|
||||||||
$0.3059 - $3.8148 | 17500 In stock |
7/8-18
|
0.787 in
20 mm
|
||||||||
$0.0707 - $0.8827 | 7010 In stock |
7/8-14
|
0.719 in
18.3 mm
|
||||||||
10251A | $0.1407 - $1.7561 | 8500 In stock |
3/8-24
|
0.327 in
8.3 mm
|
|||||||
G14A | $0.0642 - $0.8023 | 7725 In stock |
3/4-16
|
0.625 in
15.9 mm
|
|||||||
$0.0772 - $0.9628 | 14772 In stock |
1-14
|
0.781 in
19.8 mm
|
||||||||
$0.0997 - $1.2459 | 352 In stock |
1-3/16-12
|
0.937 in
23.8 mm
|
||||||||
$0.4422 - $5.5405 | 800 In stock |
1-5/16-12
|
0.874 in
22.2 mm
|
||||||||
$0.1502 - $1.8772 | 19000 In stock |
7/16-20
|
0.508 in
12.9 mm
|
||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue