Menu Search

Pipe Chocks

In stock

Pipe Chocks are typically used to secure pipes during transportation, and stacking when in storage. Easy secured with nails, which are provided for added convenience.

Made from durable Low-Density Polyethylene (LDPE) that is resilient to environmental conditions.

  • Material: LDPE
  • Color: Orange

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Overall Length View
PCK0800B $6.8785 - $14.1709 122 In stock
8.000 in
PCK0400B $2.6331 - $5.414 26 In stock
4.500 in
Pipe Chock - Overall Width - 88.9 mm | 3.500 in ; Overall Length - 203.2 mm | 8.000 in ; Overall Height - 76.2 mm | 3.000 in

PCK0800B

Price Range
$14.1709 - $6.8785

Stock Levels
122 In stock
Attributes
  • Color
    Orange
  • Full Material
    Polyethylene
  • Overall Height
    3.000 in
  • Overall Length
    8.000 in
  • Overall Width
    3.500 in
Pipe Chock - Overall Width - 69.9 mm | 2.750 in ; Overall Length - 114.3 mm | 4.500 in ; Overall Height - 50.8 mm | 2.000 in

PCK0400B

Price Range
$5.414 - $2.6331

Stock Levels
26 In stock
Attributes
  • Color
    Orange
  • Full Material
    Polyethylene
  • Overall Height
    2.000 in
  • Overall Length
    4.500 in
  • Overall Width
    2.750 in