Keyed Shafts

Item Code: GLH-6010
GLH-6010


In Stock!

Description
Quantity
Unit Price
Options
Overall Diameter
:
.625 in (15.9 mm)
Keyway Dimensions
:
.188 x .094 in
Overall Length
:
6 ft (1.8 m)
Keyway Depth
:
.094 in (2.4 mm)
Keyway Width
:
.188 in (4.8 mm)
ID - Mfg Item Number
:
KF-0625-72
Standard Pack: 1

Buy in multiples of: 1

1 : $78.83
essential solutions
delivered
Essentra Components Australia
Essentra Components Austria
Essentra Components Brazil
Essentra Components Canada
Essentra Components China
Essentra Components Czech Republic
Essentra Components Finland
Essentra Components France
Essentra Components Germany
Essentra Components Hungary
Essentra Components India
Essentra Components Italy
Essentra Components Japan
Essentra Components Malaysia
Essentra Components Netherlands
Essentra Components Poland
Essentra Components Romania
Essentra Components Singapore
Essentra Components Slovakia
Essentra Components South Africa
Essentra Components South Korea
Essentra Components Spain
Essentra Components Sweden
Essentra Components Switzerland
Essentra Components Thailand
Essentra Components Turkey
Essentra Components United Arab Emirates
Essentra Components United Kingdom
Essentra Components United States of America