Idler Shafts

Idler Shafts

In Stock!

Print Page
Refine By Clear Filters

Shaft Diameter

Stud Thread Size

More OptionsLess Options(1)

Thread Type

Shaft Length Under Shoulder

More OptionsLess Options(2)

Idler Stud Length


Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Idler Shafts
Item Code: IDC-161
Shaft Diameter
:
.5 in (12.7 mm)
Stud Thread Size
:
3/8-16
Thread Type
:
Coarse
Shaft Length Under Shoulder
:
1.063 in (27 mm)
Idler Stud Length
:
.438 in (11.1 mm)
Type
:
Coarse Thread
Standard Pack: 1

Buy in multiples of: 1

1 : $15.07 5 : $14.68 For large quantities click 'Request Quote'

In Stock!

Idler Shafts
Item Code: IDC-165
Shaft Diameter
:
1.5 in (38.1 mm)
Stud Thread Size
:
1-8
Thread Type
:
Coarse
Shaft Length Under Shoulder
:
3.250 in (82.6 mm)
Idler Stud Length
:
1.313 in (33.4 mm)
Type
:
Coarse Thread
Standard Pack: 1

Buy in multiples of: 1

1 : $63.06 5 : $61.41 For large quantities click 'Request Quote'

In Production!

Idler Shafts
Item Code: IDC-166
Shaft Diameter
:
1.5 in (38.1 mm)
Stud Thread Size
:
1-8
Thread Type
:
Coarse
Shaft Length Under Shoulder
:
5.250 in (133.4 mm)
Idler Stud Length
:
1.313 in (33.4 mm)
Type
:
Coarse Thread
Standard Pack: 1

Buy in multiples of: 1

1 : $71.22 5 : $69.35 For large quantities click 'Request Quote'

In Production!

Idler Shafts
Item Code: IDC-168
Shaft Diameter
:
1.0 in (25.4 mm)
Stud Thread Size
:
3/4-16
Thread Type
:
Fine
Shaft Length Under Shoulder
:
1.500 in (38.1 mm)
Idler Stud Length
:
.875 in (22.2 mm)
Type
:
Fine Thread
Standard Pack: 1

Buy in multiples of: 1

1 : $19.17 5 : $18.67 For large quantities click 'Request Quote'

In Stock!

Idler Shafts
Item Code: IDC-169
Shaft Diameter
:
1.0 in (25.4 mm)
Stud Thread Size
:
3/4-16
Thread Type
:
Fine
Shaft Length Under Shoulder
:
2.500 in (63.5 mm)
Idler Stud Length
:
.875 in (22.2 mm)
Type
:
Fine Thread
Standard Pack: 1

Buy in multiples of: 1

1 : $20.95 5 : $20.40 For large quantities click 'Request Quote'

In Production!

Idler Shafts
Item Code: IDC-170
Shaft Diameter
:
1.0 in (25.4 mm)
Stud Thread Size
:
3/4-16
Thread Type
:
Fine
Shaft Length Under Shoulder
:
3.500 in (88.9 mm)
Idler Stud Length
:
.875 in (22.2 mm)
Type
:
Fine Thread
Standard Pack: 1

Buy in multiples of: 1

1 : $24.21 5 : $23.57 For large quantities click 'Request Quote'

In Production!

Idler Shafts
Item Code: IDC-164
Shaft Diameter
:
1.0 in (25.4 mm)
Stud Thread Size
:
3/4-10
Thread Type
:
Coarse
Shaft Length Under Shoulder
:
3.500 in (88.9 mm)
Idler Stud Length
:
.875 in (22.2 mm)
Type
:
Coarse Thread
Standard Pack: 1

Buy in multiples of: 1

1 : $24.21 5 : $23.57 For large quantities click 'Request Quote'

In Production!

Idler Shafts
Item Code: IDC-162
Shaft Diameter
:
1.0 in (25.4 mm)
Stud Thread Size
:
3/4-10
Thread Type
:
Coarse
Shaft Length Under Shoulder
:
1.500 in (38.1 mm)
Idler Stud Length
:
.875 in (22.2 mm)
Type
:
Coarse Thread
Standard Pack: 1

Buy in multiples of: 1

1 : $19.17 5 : $18.67 For large quantities click 'Request Quote'

In Stock!

Idler Shafts
Item Code: IDC-171
Shaft Diameter
:
1.5 in (38.1 mm)
Stud Thread Size
:
1-14
Thread Type
:
Fine
Shaft Length Under Shoulder
:
3.250 in (82.6 mm)
Idler Stud Length
:
1.313 in (33.4 mm)
Type
:
Fine Thread
Standard Pack: 1

Buy in multiples of: 1

1 : $63.06 5 : $61.41 For large quantities click 'Request Quote'

In Production!

Idler Shafts
Item Code: IDC-167
Shaft Diameter
:
.5 in (12.7 mm)
Stud Thread Size
:
3/8-16
Thread Type
:
Coarse
Shaft Length Under Shoulder
:
1.063 in (27 mm)
Idler Stud Length
:
.438 in (11.1 mm)
Type
:
Coarse Thread
Standard Pack: 1

Buy in multiples of: 1

1 : $15.07 5 : $14.66 For large quantities click 'Request Quote'

In Production!

Idler Shafts
Item Code: IDC-163
Shaft Diameter
:
1.0 in (25.4 mm)
Stud Thread Size
:
3/4-10
Thread Type
:
Coarse
Shaft Length Under Shoulder
:
2.500 in (63.5 mm)
Idler Stud Length
:
.875 in (22.2 mm)
Type
:
Coarse Thread
Standard Pack: 1

Buy in multiples of: 1

1 : $20.95 5 : $20.40 For large quantities click 'Request Quote'

In Stock!

Idler Shafts
Item Code: IDC-172
Shaft Diameter
:
1.5 in (38.1 mm)
Stud Thread Size
:
1-14
Thread Type
:
Fine
Shaft Length Under Shoulder
:
5.250 in (133.4 mm)
Idler Stud Length
:
1.313 in (33.4 mm)
Type
:
Fine Thread
Standard Pack: 1

Buy in multiples of: 1

1 : $71.22 5 : $69.35 For large quantities click 'Request Quote'

In Production!

essential solutions
delivered
Essentra Components Australia
Essentra Components Austria
Essentra Components Brazil
Essentra Components Canada
Essentra Components China
Essentra Components Czech Republic
Essentra Components Finland
Essentra Components France
Essentra Components Germany
Essentra Components Hungary
Essentra Components India
Essentra Components Italy
Essentra Components Japan
Essentra Components Malaysia
Essentra Components Netherlands
Essentra Components Poland
Essentra Components Romania
Essentra Components Singapore
Essentra Components Slovakia
Essentra Components South Africa
Essentra Components South Korea
Essentra Components Spain
Essentra Components Sweden
Essentra Components Switzerland
Essentra Components Thailand
Essentra Components Turkey
Essentra Components United Arab Emirates
Essentra Components United Kingdom
Essentra Components United States of America