Pneumatic Linear Slide Bearings

Cost effective precision slide tables designed for OEM builders. The offering comes in 44 models comprised of various stroke lengths and bore diameters. Smooth operation with crossed roller bearings and adjustable strokes with shock absorbers or rubber stops. Handles high payload capacity and compliments the G100 grippers from DESTACO.


In Production!

Refine By Clear Filters

Overall Height

More OptionsLess Options(2)

Compatible Part Numbers

More OptionsLess Options(28)

Stroke Length

More OptionsLess Options(5)

Bore Diameter

More OptionsLess Options(2)

Load Capacity

More OptionsLess Options(2)

Overall Rail Width

More OptionsLess Options(2)

Overall Carriage Length

More OptionsLess Options(29)

Overall Carriage Width

More OptionsLess Options(2)

Rail Length

More OptionsLess Options(31)

Retracting Thrust Force

More OptionsLess Options(2)

Extending Thrust Force

More OptionsLess Options(2)

Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Required Valve Configuration
:
4-Way 2-Position
Maximum Speed
:
500.0 mm/s
Carriage Material
:
Aluminum
Rail Material
:
Hardened carbon steel
Bearing Type
:
Crossed-roller
Bore Diameter
:
6.0 mm (0.236 in)
Brand
:
DESTACO Robohand
Compatible Part Numbers (All)
:
1317783, 1317784, 1437831, 1437832, 1437833, 1437834
Extending Thrust Force
:
9.0 lbf (40 N)
ID - Mfg Item Number
:
T110-06M-10
Load Capacity
:
1.124 lbf (5 N)
Operating Pressure Range
:
1.5 - 7.0 bar (21.8 - 101.5 PSI)
Overall Carriage Length
:
42.0 mm (1.654 in)
Overall Carriage Width
:
30.0 mm (1.181 in)
Overall Height
:
20.0 mm (0.787 in)
Overall Rail Width
:
30.0 mm (1.181 in)
Rail Length
:
41.5 mm (1.634 in)
Retracting Thrust Force
:
6.5 lbf (28.9 N)
Stroke Length
:
10.0 mm (0.394 in)
Standard Pack: 1

Buy in multiples of: 1

1 : $210.00 For large quantities click 'Request Quote'

In Production!

Required Valve Configuration
:
4-Way 2-Position
Maximum Speed
:
500.0 mm/s
Carriage Material
:
Aluminum
Rail Material
:
Hardened carbon steel
Bearing Type
:
Crossed-roller
Bore Diameter
:
6.0 mm (0.236 in)
Brand
:
DESTACO Robohand
Compatible Part Numbers (All)
:
1317783, 1317784, 1437831, 1437832, 1437833, 1437834
Extending Thrust Force
:
9.0 lbf (40 N)
ID - Mfg Item Number
:
T110-06M-20
Load Capacity
:
1.124 lbf (5 N)
Operating Pressure Range
:
1.5 - 7.0 bar (21.8 - 101.5 PSI)
Overall Carriage Length
:
52.0 mm (2.047 in)
Overall Carriage Width
:
30.0 mm (1.181 in)
Overall Height
:
20.0 mm (0.787 in)
Overall Rail Width
:
30.0 mm (1.181 in)
Rail Length
:
51.5 mm (2.028 in)
Retracting Thrust Force
:
6.5 lbf (28.9 N)
Stroke Length
:
20.0 mm (0.787 in)
Standard Pack: 1

Buy in multiples of: 1

1 : $235.00 For large quantities click 'Request Quote'

In Production!

Required Valve Configuration
:
4-Way 2-Position
Maximum Speed
:
500.0 mm/s
Carriage Material
:
Aluminum
Rail Material
:
Hardened carbon steel
Bearing Type
:
Crossed-roller
Bore Diameter
:
6.0 mm (0.236 in)
Brand
:
DESTACO Robohand
Compatible Part Numbers (All)
:
1317783, 1317784, 1437831, 1437832, 1437833, 1437834
Extending Thrust Force
:
9.0 lbf (40 N)
ID - Mfg Item Number
:
T110-06M-30
Load Capacity
:
1.124 lbf (5 N)
Operating Pressure Range
:
1.5 - 7.0 bar (21.8 - 101.5 PSI)
Overall Carriage Length
:
62.0 mm (2.441 in)
Overall Carriage Width
:
30.0 mm (1.181 in)
Overall Height
:
20.0 mm (0.787 in)
Overall Rail Width
:
30.0 mm (1.181 in)
Rail Length
:
61.5 mm (2.421 in)
Retracting Thrust Force
:
6.5 lbf (28.9 N)
Stroke Length
:
30.0 mm (1.181 in)
Standard Pack: 1

Buy in multiples of: 1

1 : $255.00 For large quantities click 'Request Quote'

In Production!

Required Valve Configuration
:
4-Way 2-Position
Maximum Speed
:
500.0 mm/s
Carriage Material
:
Aluminum
Rail Material
:
Hardened carbon steel
Bearing Type
:
Crossed-roller
Bore Diameter
:
6.0 mm (0.236 in)
Brand
:
DESTACO Robohand
Compatible Part Numbers (All)
:
1317783, 1317784, 1437831, 1437832, 1437833, 1437834
Extending Thrust Force
:
9.0 lbf (40 N)
ID - Mfg Item Number
:
T110-06M-40
Load Capacity
:
1.124 lbf (5 N)
Operating Pressure Range
:
1.5 - 7.0 bar (21.8 - 101.5 PSI)
Overall Carriage Length
:
84.0 mm (3.307 in)
Overall Carriage Width
:
30.0 mm (1.181 in)
Overall Height
:
20.0 mm (0.787 in)
Overall Rail Width
:
30.0 mm (1.181 in)
Rail Length
:
83.5 mm (3.287 in)
Retracting Thrust Force
:
6.5 lbf (28.9 N)
Stroke Length
:
40.0 mm (1.575 in)
Standard Pack: 1

Buy in multiples of: 1

1 : $285.00 For large quantities click 'Request Quote'

In Production!

Required Valve Configuration
:
4-Way 2-Position
Maximum Speed
:
500.0 mm/s
Carriage Material
:
Aluminum
Rail Material
:
Hardened carbon steel
Bearing Type
:
Crossed-roller
Bore Diameter
:
6.0 mm (0.236 in)
Brand
:
DESTACO Robohand
Compatible Part Numbers (All)
:
1317783, 1317784, 1437831, 1437832, 1437833, 1437834
Extending Thrust Force
:
9.0 lbf (40 N)
ID - Mfg Item Number
:
T110-06M-50
Load Capacity
:
1.124 lbf (5 N)
Operating Pressure Range
:
1.5 - 7.0 bar (21.8 - 101.5 PSI)
Overall Carriage Length
:
100.0 mm (3.937 in)
Overall Carriage Width
:
30.0 mm (1.181 in)
Overall Height
:
20.0 mm (0.787 in)
Overall Rail Width
:
30.0 mm (1.181 in)
Rail Length
:
99.5 mm (3.917 in)
Retracting Thrust Force
:
6.5 lbf (28.9 N)
Stroke Length
:
50.0 mm (1.969 in)
Standard Pack: 1

Buy in multiples of: 1

1 : $310.00 For large quantities click 'Request Quote'

In Production!

Required Valve Configuration
:
4-Way 2-Position
Maximum Speed
:
500.0 mm/s
Carriage Material
:
Aluminum
Rail Material
:
Hardened carbon steel
Bearing Type
:
Crossed-roller
Bore Diameter
:
8.0 mm (0.315 in)
Brand
:
DESTACO Robohand
Compatible Part Numbers (All)
:
1317783, 1317784, 1437831, 1437832, 1437835, 1437836, 1437837, 1437838, 1437839
Extending Thrust Force
:
16.0 lbf (71.2 N)
ID - Mfg Item Number
:
T110-08M-10
Load Capacity
:
2.248 lbf (10 N)
Operating Pressure Range
:
1.5 - 7.0 bar (21.8 - 101.5 PSI)
Overall Carriage Length
:
49.0 mm (1.929 in)
Overall Carriage Width
:
40.0 mm (1.575 in)
Overall Height
:
24.0 mm (0.945 in)
Overall Rail Width
:
40.0 mm (1.575 in)
Rail Length
:
48.5 mm (1.909 in)
Retracting Thrust Force
:
11.9 lbf (52.9 N)
Stroke Length
:
10.0 mm (0.394 in)
Standard Pack: 1

Buy in multiples of: 1

1 : $230.00 For large quantities click 'Request Quote'

In Production!

Required Valve Configuration
:
4-Way 2-Position
Maximum Speed
:
500.0 mm/s
Carriage Material
:
Aluminum
Rail Material
:
Hardened carbon steel
Bearing Type
:
Crossed-roller
Bore Diameter
:
8.0 mm (0.315 in)
Brand
:
DESTACO Robohand
Compatible Part Numbers (All)
:
1317783, 1317784, 1437831, 1437832, 1437835, 1437836, 1437837, 1437838, 1437839
Extending Thrust Force
:
16.0 lbf (71.2 N)
ID - Mfg Item Number
:
T110-08M-20
Load Capacity
:
2.248 lbf (10 N)
Operating Pressure Range
:
1.5 - 7.0 bar (21.8 - 101.5 PSI)
Overall Carriage Length
:
54.0 mm (2.126 in)
Overall Carriage Width
:
40.0 mm (1.575 in)
Overall Height
:
24.0 mm (0.945 in)
Overall Rail Width
:
40.0 mm (1.575 in)
Rail Length
:
53.5 mm (2.106 in)
Retracting Thrust Force
:
11.9 lbf (52.9 N)
Stroke Length
:
20.0 mm (0.787 in)
Standard Pack: 1

Buy in multiples of: 1

1 : $240.00 For large quantities click 'Request Quote'

In Production!

Required Valve Configuration
:
4-Way 2-Position
Maximum Speed
:
500.0 mm/s
Carriage Material
:
Aluminum
Rail Material
:
Hardened carbon steel
Bearing Type
:
Crossed-roller
Bore Diameter
:
8.0 mm (0.315 in)
Brand
:
DESTACO Robohand
Compatible Part Numbers (All)
:
1317783, 1317784, 1437831, 1437832, 1437835, 1437836, 1437837, 1437838, 1437839
Extending Thrust Force
:
16.0 lbf (71.2 N)
ID - Mfg Item Number
:
T110-08M-30
Load Capacity
:
2.248 lbf (10 N)
Operating Pressure Range
:
1.5 - 7.0 bar (21.8 - 101.5 PSI)
Overall Carriage Length
:
65.0 mm (2.559 in)
Overall Carriage Width
:
40.0 mm (1.575 in)
Overall Height
:
24.0 mm (0.945 in)
Overall Rail Width
:
40.0 mm (1.575 in)
Rail Length
:
64.5 mm (2.539 in)
Retracting Thrust Force
:
11.9 lbf (52.9 N)
Stroke Length
:
30.0 mm (1.181 in)
Standard Pack: 1

Buy in multiples of: 1

1 : $265.00 For large quantities click 'Request Quote'

In Production!

Required Valve Configuration
:
4-Way 2-Position
Maximum Speed
:
500.0 mm/s
Carriage Material
:
Aluminum
Rail Material
:
Hardened carbon steel
Bearing Type
:
Crossed-roller
Bore Diameter
:
8.0 mm (0.315 in)
Brand
:
DESTACO Robohand
Compatible Part Numbers (All)
:
1317783, 1317784, 1437831, 1437832, 1437835, 1437836, 1437837, 1437838, 1437839
Extending Thrust Force
:
16.0 lbf (71.2 N)
ID - Mfg Item Number
:
T110-08M-40
Load Capacity
:
2.248 lbf (10 N)
Operating Pressure Range
:
1.5 - 7.0 bar (21.8 - 101.5 PSI)
Overall Carriage Length
:
83.0 mm (3.268 in)
Overall Carriage Width
:
40.0 mm (1.575 in)
Overall Height
:
24.0 mm (0.945 in)
Overall Rail Width
:
40.0 mm (1.575 in)
Rail Length
:
82.5 mm (3.248 in)
Retracting Thrust Force
:
11.9 lbf (52.9 N)
Stroke Length
:
40.0 mm (1.575 in)
Standard Pack: 1

Buy in multiples of: 1

1 : $290.00 For large quantities click 'Request Quote'

In Production!

Required Valve Configuration
:
4-Way 2-Position
Maximum Speed
:
500.0 mm/s
Carriage Material
:
Aluminum
Rail Material
:
Hardened carbon steel
Bearing Type
:
Crossed-roller
Bore Diameter
:
8.0 mm (0.315 in)
Brand
:
DESTACO Robohand
Compatible Part Numbers (All)
:
1317783, 1317784, 1437831, 1437832, 1437835, 1437836, 1437837, 1437838, 1437839
Extending Thrust Force
:
16.0 lbf (71.2 N)
ID - Mfg Item Number
:
T110-08M-50
Load Capacity
:
2.248 lbf (10 N)
Operating Pressure Range
:
1.5 - 7.0 bar (21.8 - 101.5 PSI)
Overall Carriage Length
:
101.0 mm (3.976 in)
Overall Carriage Width
:
40.0 mm (1.575 in)
Overall Height
:
24.0 mm (0.945 in)
Overall Rail Width
:
40.0 mm (1.575 in)
Rail Length
:
100.5 mm (3.957 in)
Retracting Thrust Force
:
11.9 lbf (52.9 N)
Stroke Length
:
50.0 mm (1.969 in)
Standard Pack: 1

Buy in multiples of: 1

1 : $295.00 For large quantities click 'Request Quote'

In Production!

Required Valve Configuration
:
4-Way 2-Position
Maximum Speed
:
500.0 mm/s
Carriage Material
:
Aluminum
Rail Material
:
Hardened carbon steel
Bearing Type
:
Crossed-roller
Bore Diameter
:
8.0 mm (0.315 in)
Brand
:
DESTACO Robohand
Compatible Part Numbers (All)
:
1317783, 1317784, 1437831, 1437832, 1437835, 1437836, 1437837, 1437838, 1437839
Extending Thrust Force
:
16.0 lbf (71.2 N)
ID - Mfg Item Number
:
T110-08M-75
Load Capacity
:
2.248 lbf (10 N)
Operating Pressure Range
:
1.5 - 7.0 bar (21.8 - 101.5 PSI)
Overall Carriage Length
:
150.0 mm (5.906 in)
Overall Carriage Width
:
40.0 mm (1.575 in)
Overall Height
:
24.0 mm (0.945 in)
Overall Rail Width
:
40.0 mm (1.575 in)
Rail Length
:
150.5 mm (5.925 in)
Retracting Thrust Force
:
11.9 lbf (52.9 N)
Stroke Length
:
75.0 mm (2.953 in)
Standard Pack: 1

Buy in multiples of: 1

1 : $370.00 For large quantities click 'Request Quote'

In Production!

Required Valve Configuration
:
4-Way 2-Position
Maximum Speed
:
500.0 mm/s
Carriage Material
:
Aluminum
Rail Material
:
Hardened carbon steel
Bearing Type
:
Crossed-roller
Bore Diameter
:
12.0 mm (0.472 in)
Brand
:
DESTACO Robohand
Compatible Part Numbers (All)
:
1317783, 1317784, 1437831, 1437832, 1437840, 1437841, 1437842, 1437843, 1437844
Extending Thrust Force
:
35.6 lbf (158.4 N)
ID - Mfg Item Number
:
T110-12M-10
Load Capacity
:
4.496 lbf (20 N)
Operating Pressure Range
:
1.5 - 7.0 bar (21.8 - 101.5 PSI)
Overall Carriage Length
:
71.0 mm (2.795 in)
Overall Carriage Width
:
50.0 mm (1.969 in)
Overall Height
:
32.0 mm (1.26 in)
Overall Rail Width
:
50.0 mm (1.969 in)
Rail Length
:
70.0 mm (2.756 in)
Retracting Thrust Force
:
26.8 lbf (119.2 N)
Stroke Length
:
10.0 mm (0.394 in)
Standard Pack: 1

Buy in multiples of: 1

1 : $270.00 For large quantities click 'Request Quote'

In Production!

Required Valve Configuration
:
4-Way 2-Position
Maximum Speed
:
500.0 mm/s
Carriage Material
:
Aluminum
Rail Material
:
Hardened carbon steel
Bearing Type
:
Crossed-roller
Bore Diameter
:
12.0 mm (0.472 in)
Brand
:
DESTACO Robohand
Compatible Part Numbers (All)
:
1317783, 1317784, 1437831, 1437832, 1437840, 1437841, 1437842, 1437843, 1437844
Extending Thrust Force
:
35.6 lbf (158.4 N)
ID - Mfg Item Number
:
T110-12M-20
Load Capacity
:
4.496 lbf (20 N)
Operating Pressure Range
:
1.5 - 7.0 bar (21.8 - 101.5 PSI)
Overall Carriage Length
:
71.0 mm (2.795 in)
Overall Carriage Width
:
50.0 mm (1.969 in)
Overall Height
:
32.0 mm (1.26 in)
Overall Rail Width
:
50.0 mm (1.969 in)
Rail Length
:
70.0 mm (2.756 in)
Retracting Thrust Force
:
26.8 lbf (119.2 N)
Stroke Length
:
20.0 mm (0.787 in)
Standard Pack: 1

Buy in multiples of: 1

1 : $270.00 For large quantities click 'Request Quote'

In Production!

Required Valve Configuration
:
4-Way 2-Position
Maximum Speed
:
500.0 mm/s
Carriage Material
:
Aluminum
Rail Material
:
Hardened carbon steel
Bearing Type
:
Crossed-roller
Bore Diameter
:
12.0 mm (0.472 in)
Brand
:
DESTACO Robohand
Compatible Part Numbers (All)
:
1317783, 1317784, 1437831, 1437832, 1437840, 1437841, 1437842, 1437843, 1437844
Extending Thrust Force
:
35.6 lbf (158.4 N)
ID - Mfg Item Number
:
T110-12M-30
Load Capacity
:
4.496 lbf (20 N)
Operating Pressure Range
:
1.5 - 7.0 bar (21.8 - 101.5 PSI)
Overall Carriage Length
:
71.0 mm (2.795 in)
Overall Carriage Width
:
50.0 mm (1.969 in)
Overall Height
:
32.0 mm (1.26 in)
Overall Rail Width
:
50.0 mm (1.969 in)
Rail Length
:
70.0 mm (2.756 in)
Retracting Thrust Force
:
26.8 lbf (119.2 N)
Stroke Length
:
30.0 mm (1.181 in)
Standard Pack: 1

Buy in multiples of: 1

1 : $270.00 For large quantities click 'Request Quote'

In Production!

Required Valve Configuration
:
4-Way 2-Position
Maximum Speed
:
500.0 mm/s
Carriage Material
:
Aluminum
Rail Material
:
Hardened carbon steel
Bearing Type
:
Crossed-roller
Bore Diameter
:
12.0 mm (0.472 in)
Brand
:
DESTACO Robohand
Compatible Part Numbers (All)
:
1317783, 1317784, 1437831, 1437832, 1437840, 1437841, 1437842, 1437843, 1437844
Extending Thrust Force
:
35.6 lbf (158.4 N)
ID - Mfg Item Number
:
T110-12M-40
Load Capacity
:
4.496 lbf (20 N)
Operating Pressure Range
:
1.5 - 7.0 bar (21.8 - 101.5 PSI)
Overall Carriage Length
:
83.0 mm (3.268 in)
Overall Carriage Width
:
50.0 mm (1.969 in)
Overall Height
:
32.0 mm (1.26 in)
Overall Rail Width
:
50.0 mm (1.969 in)
Rail Length
:
82.0 mm (3.228 in)
Retracting Thrust Force
:
26.8 lbf (119.2 N)
Stroke Length
:
40.0 mm (1.575 in)
Standard Pack: 1

Buy in multiples of: 1

1 : $295.00 For large quantities click 'Request Quote'

In Production!

Required Valve Configuration
:
4-Way 2-Position
Maximum Speed
:
500.0 mm/s
Carriage Material
:
Aluminum
Rail Material
:
Hardened carbon steel
Bearing Type
:
Crossed-roller
Bore Diameter
:
12.0 mm (0.472 in)
Brand
:
DESTACO Robohand
Compatible Part Numbers (All)
:
1317783, 1317784, 1437831, 1437832, 1437840, 1437841, 1437842, 1437843, 1437844
Extending Thrust Force
:
35.6 lbf (158.4 N)
ID - Mfg Item Number
:
T110-12M-50
Load Capacity
:
4.496 lbf (20 N)
Operating Pressure Range
:
1.5 - 7.0 bar (21.8 - 101.5 PSI)
Overall Carriage Length
:
103.0 mm (4.055 in)
Overall Carriage Width
:
50.0 mm (1.969 in)
Overall Height
:
32.0 mm (1.26 in)
Overall Rail Width
:
50.0 mm (1.969 in)
Rail Length
:
102.0 mm (4.016 in)
Retracting Thrust Force
:
26.8 lbf (119.2 N)
Stroke Length
:
50.0 mm (1.969 in)
Standard Pack: 1

Buy in multiples of: 1

1 : $320.00 For large quantities click 'Request Quote'

In Production!

Required Valve Configuration
:
4-Way 2-Position
Maximum Speed
:
500.0 mm/s
Carriage Material
:
Aluminum
Rail Material
:
Hardened carbon steel
Bearing Type
:
Crossed-roller
Bore Diameter
:
12.0 mm (0.472 in)
Brand
:
DESTACO Robohand
Compatible Part Numbers (All)
:
1317783, 1317784, 1437831, 1437832, 1437840, 1437841, 1437842, 1437843, 1437844
Extending Thrust Force
:
35.6 lbf (158.4 N)
ID - Mfg Item Number
:
T110-12M-75
Load Capacity
:
4.496 lbf (20 N)
Operating Pressure Range
:
1.5 - 7.0 bar (21.8 - 101.5 PSI)
Overall Carriage Length
:
149.0 mm (5.866 in)
Overall Carriage Width
:
50.0 mm (1.969 in)
Overall Height
:
32.0 mm (1.26 in)
Overall Rail Width
:
50.0 mm (1.969 in)
Rail Length
:
148.0 mm (5.827 in)
Retracting Thrust Force
:
26.8 lbf (119.2 N)
Stroke Length
:
75.0 mm (2.953 in)
Standard Pack: 1

Buy in multiples of: 1

1 : $370.00 For large quantities click 'Request Quote'

In Production!

Required Valve Configuration
:
4-Way 2-Position
Maximum Speed
:
500.0 mm/s
Carriage Material
:
Aluminum
Rail Material
:
Hardened carbon steel
Bearing Type
:
Crossed-roller
Bore Diameter
:
12.0 mm (0.472 in)
Brand
:
DESTACO Robohand
Compatible Part Numbers (All)
:
1317783, 1317784, 1437831, 1437832, 1437840, 1437841, 1437842, 1437843, 1437844
Extending Thrust Force
:
35.6 lbf (158.4 N)
ID - Mfg Item Number
:
T110-12M-100
Load Capacity
:
4.496 lbf (20 N)
Operating Pressure Range
:
1.5 - 7.0 bar (21.8 - 101.5 PSI)
Overall Carriage Length
:
203.0 mm (7.992 in)
Overall Carriage Width
:
50.0 mm (1.969 in)
Overall Height
:
32.0 mm (1.26 in)
Overall Rail Width
:
50.0 mm (1.969 in)
Rail Length
:
202.0 mm (7.953 in)
Retracting Thrust Force
:
26.8 lbf (119.2 N)
Stroke Length
:
100.0 mm (3.937 in)
Standard Pack: 1

Buy in multiples of: 1

1 : $440.00 For large quantities click 'Request Quote'

In Production!

Required Valve Configuration
:
4-Way 2-Position
Maximum Speed
:
500.0 mm/s
Carriage Material
:
Aluminum
Rail Material
:
Hardened carbon steel
Bearing Type
:
Crossed-roller
Bore Diameter
:
16.0 mm (0.63 in)
Brand
:
DESTACO Robohand
Compatible Part Numbers (All)
:
1317783, 1317784, 1437831, 1437832, 1437845, 1437846, 1437847, 1437848, 1437849
Extending Thrust Force
:
63.2 lbf (281.1 N)
ID - Mfg Item Number
:
T110-16M-10
Load Capacity
:
7.868 lbf (35 N)
Operating Pressure Range
:
1.5 - 7.0 bar (21.8 - 101.5 PSI)
Overall Carriage Length
:
76.0 mm (2.992 in)
Overall Carriage Width
:
60.0 mm (2.362 in)
Overall Height
:
40.0 mm (1.575 in)
Overall Rail Width
:
60.0 mm (2.362 in)
Rail Length
:
75.0 mm (2.953 in)
Retracting Thrust Force
:
47.4 lbf (210.8 N)
Stroke Length
:
10.0 mm (0.394 in)
Standard Pack: 1

Buy in multiples of: 1

1 : $280.00 For large quantities click 'Request Quote'

In Production!

Required Valve Configuration
:
4-Way 2-Position
Maximum Speed
:
500.0 mm/s
Carriage Material
:
Aluminum
Rail Material
:
Hardened carbon steel
Bearing Type
:
Crossed-roller
Bore Diameter
:
16.0 mm (0.63 in)
Brand
:
DESTACO Robohand
Compatible Part Numbers (All)
:
1317783, 1317784, 1437831, 1437832, 1437845, 1437846, 1437847, 1437848, 1437849
Extending Thrust Force
:
63.2 lbf (281.1 N)
ID - Mfg Item Number
:
T110-16M-20
Load Capacity
:
7.868 lbf (35 N)
Operating Pressure Range
:
1.5 - 7.0 bar (21.8 - 101.5 PSI)
Overall Carriage Length
:
76.0 mm (2.992 in)
Overall Carriage Width
:
60.0 mm (2.362 in)
Overall Height
:
40.0 mm (1.575 in)
Overall Rail Width
:
60.0 mm (2.362 in)
Rail Length
:
75.0 mm (2.953 in)
Retracting Thrust Force
:
47.4 lbf (210.8 N)
Stroke Length
:
20.0 mm (0.787 in)
Standard Pack: 1

Buy in multiples of: 1

1 : $280.00 For large quantities click 'Request Quote'

In Production!

Required Valve Configuration
:
4-Way 2-Position
Maximum Speed
:
500.0 mm/s
Carriage Material
:
Aluminum
Rail Material
:
Hardened carbon steel
Bearing Type
:
Crossed-roller
Bore Diameter
:
16.0 mm (0.63 in)
Brand
:
DESTACO Robohand
Compatible Part Numbers (All)
:
1317783, 1317784, 1437831, 1437832, 1437845, 1437846, 1437847, 1437848, 1437849
Extending Thrust Force
:
63.2 lbf (281.1 N)
ID - Mfg Item Number
:
T110-16M-30
Load Capacity
:
7.868 lbf (35 N)
Operating Pressure Range
:
1.5 - 7.0 bar (21.8 - 101.5 PSI)
Overall Carriage Length
:
76.0 mm (2.992 in)
Overall Carriage Width
:
60.0 mm (2.362 in)
Overall Height
:
40.0 mm (1.575 in)
Overall Rail Width
:
60.0 mm (2.362 in)
Rail Length
:
75.0 mm (2.953 in)
Retracting Thrust Force
:
47.4 lbf (210.8 N)
Stroke Length
:
30.0 mm (1.181 in)
Standard Pack: 1

Buy in multiples of: 1

1 : $280.00 For large quantities click 'Request Quote'

In Production!

Required Valve Configuration
:
4-Way 2-Position
Maximum Speed
:
500.0 mm/s
Carriage Material
:
Aluminum
Rail Material
:
Hardened carbon steel
Bearing Type
:
Crossed-roller
Bore Diameter
:
16.0 mm (0.63 in)
Brand
:
DESTACO Robohand
Compatible Part Numbers (All)
:
1317783, 1317784, 1437831, 1437832, 1437845, 1437846, 1437847, 1437848, 1437849
Extending Thrust Force
:
63.2 lbf (281.1 N)
ID - Mfg Item Number
:
T110-16M-40
Load Capacity
:
7.868 lbf (35 N)
Operating Pressure Range
:
1.5 - 7.0 bar (21.8 - 101.5 PSI)
Overall Carriage Length
:
86.0 mm (3.386 in)
Overall Carriage Width
:
60.0 mm (2.362 in)
Overall Height
:
40.0 mm (1.575 in)
Overall Rail Width
:
60.0 mm (2.362 in)
Rail Length
:
85.0 mm (3.346 in)
Retracting Thrust Force
:
47.4 lbf (210.8 N)
Stroke Length
:
40.0 mm (1.575 in)
Standard Pack: 1

Buy in multiples of: 1

1 : $305.00 For large quantities click 'Request Quote'

In Production!

Required Valve Configuration
:
4-Way 2-Position
Maximum Speed
:
500.0 mm/s
Carriage Material
:
Aluminum
Rail Material
:
Hardened carbon steel
Bearing Type
:
Crossed-roller
Bore Diameter
:
16.0 mm (0.63 in)
Brand
:
DESTACO Robohand
Compatible Part Numbers (All)
:
1317783, 1317784, 1437831, 1437832, 1437845, 1437846, 1437847, 1437848, 1437849
Extending Thrust Force
:
63.2 lbf (281.1 N)
ID - Mfg Item Number
:
T110-16M-50
Load Capacity
:
7.868 lbf (35 N)
Operating Pressure Range
:
1.5 - 7.0 bar (21.8 - 101.5 PSI)
Overall Carriage Width
:
60.0 mm (2.362 in)
Overall Height
:
40.0 mm (1.575 in)
Overall Rail Width
:
60.0 mm (2.362 in)
Rail Length
:
100.0 mm (3.937 in)
Retracting Thrust Force
:
47.4 lbf (210.8 N)
Stroke Length
:
50.0 mm (1.969 in)
Standard Pack: 1

Buy in multiples of: 1

1 : $330.00 For large quantities click 'Request Quote'

In Production!

Required Valve Configuration
:
4-Way 2-Position
Maximum Speed
:
500.0 mm/s
Carriage Material
:
Aluminum
Rail Material
:
Hardened carbon steel
Bearing Type
:
Crossed-roller
Bore Diameter
:
16.0 mm (0.63 in)
Brand
:
DESTACO Robohand
Compatible Part Numbers (All)
:
1317783, 1317784, 1437831, 1437832, 1437845, 1437846, 1437847, 1437848, 1437849
Extending Thrust Force
:
63.2 lbf (281.1 N)
ID - Mfg Item Number
:
T110-16M-75
Load Capacity
:
7.868 lbf (35 N)
Operating Pressure Range
:
1.5 - 7.0 bar (21.8 - 101.5 PSI)
Overall Carriage Length
:
151.0 mm (5.945 in)
Overall Carriage Width
:
60.0 mm (2.362 in)
Overall Height
:
40.0 mm (1.575 in)
Overall Rail Width
:
60.0 mm (2.362 in)
Rail Length
:
150.0 mm (5.906 in)
Retracting Thrust Force
:
47.4 lbf (210.8 N)
Stroke Length
:
75.0 mm (2.953 in)
Standard Pack: 1

Buy in multiples of: 1

1 : $390.00 For large quantities click 'Request Quote'

In Production!

Required Valve Configuration
:
4-Way 2-Position
Maximum Speed
:
500.0 mm/s
Carriage Material
:
Aluminum
Rail Material
:
Hardened carbon steel
Bearing Type
:
Crossed-roller
Bore Diameter
:
16.0 mm (0.63 in)
Brand
:
DESTACO Robohand
Compatible Part Numbers (All)
:
1317783, 1317784, 1437831, 1437832, 1437845, 1437846, 1437847, 1437848, 1437849
Extending Thrust Force
:
63.2 lbf (281.1 N)
ID - Mfg Item Number
:
T110-16M-100
Load Capacity
:
7.868 lbf (35 N)
Operating Pressure Range
:
1.5 - 7.0 bar (21.8 - 101.5 PSI)
Overall Carriage Length
:
199.0 mm (7.835 in)
Overall Carriage Width
:
60.0 mm (2.362 in)
Overall Height
:
40.0 mm (1.575 in)
Overall Rail Width
:
60.0 mm (2.362 in)
Rail Length
:
198.0 mm (7.795 in)
Retracting Thrust Force
:
47.4 lbf (210.8 N)
Stroke Length
:
100.0 mm (3.937 in)
Standard Pack: 1

Buy in multiples of: 1

1 : $450.00 For large quantities click 'Request Quote'

In Production!

Required Valve Configuration
:
4-Way 2-Position
Maximum Speed
:
500.0 mm/s
Carriage Material
:
Aluminum
Rail Material
:
Hardened carbon steel
Bearing Type
:
Crossed-roller
Bore Diameter
:
16.0 mm (0.63 in)
Brand
:
DESTACO Robohand
Compatible Part Numbers (All)
:
1317783, 1317784, 1437831, 1437832, 1437845, 1437846, 1437847, 1437848, 1437849
Extending Thrust Force
:
63.2 lbf (281.1 N)
ID - Mfg Item Number
:
T110-16M-125
Load Capacity
:
7.868 lbf (35 N)
Operating Pressure Range
:
1.5 - 7.0 bar (21.8 - 101.5 PSI)
Overall Carriage Length
:
249.0 mm (9.803 in)
Overall Carriage Width
:
60.0 mm (2.362 in)
Overall Height
:
40.0 mm (1.575 in)
Overall Rail Width
:
60.0 mm (2.362 in)
Rail Length
:
248.0 mm (9.764 in)
Retracting Thrust Force
:
47.4 lbf (210.8 N)
Stroke Length
:
125.0 mm (4.921 in)
Standard Pack: 1

Buy in multiples of: 1

1 : $525.00 For large quantities click 'Request Quote'

In Production!

Required Valve Configuration
:
4-Way 2-Position
Maximum Speed
:
500.0 mm/s
Carriage Material
:
Aluminum
Rail Material
:
Hardened carbon steel
Bearing Type
:
Crossed-roller
Bore Diameter
:
20.0 mm (0.787 in)
Brand
:
DESTACO Robohand
Compatible Part Numbers (All)
:
1317783, 1317784, 1437831, 1437850, 1437851, 1437852, 1437853, 1437854, 1437855
Extending Thrust Force
:
99.0 lbf (440.4 N)
ID - Mfg Item Number
:
T110-20M-10
Load Capacity
:
12.364 lbf (55 N)
Operating Pressure Range
:
1.5 - 7.0 bar (21.8 - 101.5 PSI)
Overall Carriage Length
:
83.0 mm (3.268 in)
Overall Carriage Width
:
70.0 mm (2.756 in)
Overall Height
:
50.0 mm (1.969 in)
Overall Rail Width
:
70.0 mm (2.756 in)
Rail Length
:
81.5 mm (3.209 in)
Retracting Thrust Force
:
74.2 lbf (330.1 N)
Stroke Length
:
10.0 mm (0.394 in)
Standard Pack: 1

Buy in multiples of: 1

1 : $335.00 For large quantities click 'Request Quote'

In Production!

Required Valve Configuration
:
4-Way 2-Position
Maximum Speed
:
500.0 mm/s
Carriage Material
:
Aluminum
Rail Material
:
Hardened carbon steel
Bearing Type
:
Crossed-roller
Bore Diameter
:
20.0 mm (0.787 in)
Brand
:
DESTACO Robohand
Compatible Part Numbers (All)
:
1317783, 1317784, 1437831, 1437850, 1437851, 1437852, 1437853, 1437854, 1437855
Extending Thrust Force
:
99.0 lbf (440.4 N)
ID - Mfg Item Number
:
T110-20M-20
Load Capacity
:
12.364 lbf (55 N)
Operating Pressure Range
:
1.5 - 7.0 bar (21.8 - 101.5 PSI)
Overall Carriage Length
:
83.0 mm (3.268 in)
Overall Carriage Width
:
70.0 mm (2.756 in)
Overall Height
:
50.0 mm (1.969 in)
Overall Rail Width
:
70.0 mm (2.756 in)
Rail Length
:
81.5 mm (3.209 in)
Retracting Thrust Force
:
74.2 lbf (330.1 N)
Stroke Length
:
20.0 mm (0.787 in)
Standard Pack: 1

Buy in multiples of: 1

1 : $335.00 For large quantities click 'Request Quote'

In Production!

Required Valve Configuration
:
4-Way 2-Position
Maximum Speed
:
500.0 mm/s
Carriage Material
:
Aluminum
Rail Material
:
Hardened carbon steel
Bearing Type
:
Crossed-roller
Bore Diameter
:
20.0 mm (0.787 in)
Brand
:
DESTACO Robohand
Compatible Part Numbers (All)
:
1317783, 1317784, 1437831, 1437850, 1437851, 1437852, 1437853, 1437854, 1437855
Extending Thrust Force
:
99.0 lbf (440.4 N)
ID - Mfg Item Number
:
T110-20M-30
Load Capacity
:
12.364 lbf (55 N)
Operating Pressure Range
:
1.5 - 7.0 bar (21.8 - 101.5 PSI)
Overall Carriage Length
:
83.0 mm (3.268 in)
Overall Carriage Width
:
70.0 mm (2.756 in)
Overall Height
:
50.0 mm (1.969 in)
Overall Rail Width
:
70.0 mm (2.756 in)
Rail Length
:
81.5 mm (3.209 in)
Retracting Thrust Force
:
74.2 lbf (330.1 N)
Stroke Length
:
30.0 mm (1.181 in)
Standard Pack: 1

Buy in multiples of: 1

1 : $335.00 For large quantities click 'Request Quote'

In Production!

Required Valve Configuration
:
4-Way 2-Position
Maximum Speed
:
500.0 mm/s
Carriage Material
:
Aluminum
Rail Material
:
Hardened carbon steel
Bearing Type
:
Crossed-roller
Bore Diameter
:
20.0 mm (0.787 in)
Brand
:
DESTACO Robohand
Compatible Part Numbers (All)
:
1317783, 1317784, 1437831, 1437850, 1437851, 1437852, 1437853, 1437854, 1437855
Extending Thrust Force
:
99.0 lbf (440.4 N)
ID - Mfg Item Number
:
T110-20M-40
Load Capacity
:
12.364 lbf (55 N)
Operating Pressure Range
:
1.5 - 7.0 bar (21.8 - 101.5 PSI)
Overall Carriage Length
:
93.0 mm (3.661 in)
Overall Carriage Width
:
70.0 mm (2.756 in)
Overall Height
:
50.0 mm (1.969 in)
Overall Rail Width
:
70.0 mm (2.756 in)
Rail Length
:
91.5 mm (3.602 in)
Retracting Thrust Force
:
74.2 lbf (330.1 N)
Stroke Length
:
40.0 mm (1.575 in)
Standard Pack: 1

Buy in multiples of: 1

1 : $365.00 For large quantities click 'Request Quote'

In Production!

Required Valve Configuration
:
4-Way 2-Position
Maximum Speed
:
500.0 mm/s
Carriage Material
:
Aluminum
Rail Material
:
Hardened carbon steel
Bearing Type
:
Crossed-roller
Bore Diameter
:
20.0 mm (0.787 in)
Brand
:
DESTACO Robohand
Compatible Part Numbers (All)
:
1317783, 1317784, 1437831, 1437850, 1437851, 1437852, 1437853, 1437854, 1437855
Extending Thrust Force
:
99.0 lbf (440.4 N)
ID - Mfg Item Number
:
T110-20M-50
Load Capacity
:
12.364 lbf (55 N)
Operating Pressure Range
:
1.5 - 7.0 bar (21.8 - 101.5 PSI)
Overall Carriage Length
:
108.0 mm (4.252 in)
Overall Carriage Width
:
70.0 mm (2.756 in)
Overall Height
:
50.0 mm (1.969 in)
Overall Rail Width
:
70.0 mm (2.756 in)
Rail Length
:
106.5 mm (4.193 in)
Retracting Thrust Force
:
74.2 lbf (330.1 N)
Stroke Length
:
50.0 mm (1.969 in)
Standard Pack: 1

Buy in multiples of: 1

1 : $365.00 For large quantities click 'Request Quote'

In Production!

Required Valve Configuration
:
4-Way 2-Position
Maximum Speed
:
500.0 mm/s
Carriage Material
:
Aluminum
Rail Material
:
Hardened carbon steel
Bearing Type
:
Crossed-roller
Bore Diameter
:
20.0 mm (0.787 in)
Brand
:
DESTACO Robohand
Compatible Part Numbers (All)
:
1317783, 1317784, 1437831, 1437850, 1437851, 1437852, 1437853, 1437854, 1437855
Extending Thrust Force
:
99.0 lbf (440.4 N)
ID - Mfg Item Number
:
T110-20M-75
Load Capacity
:
12.364 lbf (55 N)
Operating Pressure Range
:
1.5 - 7.0 bar (21.8 - 101.5 PSI)
Overall Carriage Length
:
147.0 mm (5.787 in)
Overall Carriage Width
:
70.0 mm (2.756 in)
Overall Height
:
50.0 mm (1.969 in)
Overall Rail Width
:
70.0 mm (2.756 in)
Rail Length
:
145.5 mm (5.728 in)
Retracting Thrust Force
:
74.2 lbf (330.1 N)
Stroke Length
:
75.0 mm (2.953 in)
Standard Pack: 1

Buy in multiples of: 1

1 : $440.00 For large quantities click 'Request Quote'

In Production!

Required Valve Configuration
:
4-Way 2-Position
Maximum Speed
:
500.0 mm/s
Carriage Material
:
Aluminum
Rail Material
:
Hardened carbon steel
Bearing Type
:
Crossed-roller
Bore Diameter
:
20.0 mm (0.787 in)
Brand
:
DESTACO Robohand
Compatible Part Numbers (All)
:
1317783, 1317784, 1437831, 1437850, 1437851, 1437852, 1437853, 1437854, 1437855
Extending Thrust Force
:
99.0 lbf (440.4 N)
ID - Mfg Item Number
:
T110-20M-100
Load Capacity
:
12.364 lbf (55 N)
Operating Pressure Range
:
1.5 - 7.0 bar (21.8 - 101.5 PSI)
Overall Carriage Length
:
200.0 mm (7.874 in)
Overall Carriage Width
:
70.0 mm (2.756 in)
Overall Height
:
50.0 mm (1.969 in)
Overall Rail Width
:
70.0 mm (2.756 in)
Rail Length
:
198.5 mm (7.815 in)
Retracting Thrust Force
:
74.2 lbf (330.1 N)
Stroke Length
:
100.0 mm (3.937 in)
Standard Pack: 1

Buy in multiples of: 1

1 : $515.00 For large quantities click 'Request Quote'

In Production!

Required Valve Configuration
:
4-Way 2-Position
Maximum Speed
:
500.0 mm/s
Carriage Material
:
Aluminum
Rail Material
:
Hardened carbon steel
Bearing Type
:
Crossed-roller
Bore Diameter
:
20.0 mm (0.787 in)
Brand
:
DESTACO Robohand
Compatible Part Numbers (All)
:
1317783, 1317784, 1437831, 1437850, 1437851, 1437852, 1437853, 1437854, 1437855
Extending Thrust Force
:
99.0 lbf (440.4 N)
ID - Mfg Item Number
:
T110-20M-125
Load Capacity
:
12.364 lbf (55 N)
Operating Pressure Range
:
1.5 - 7.0 bar (21.8 - 101.5 PSI)
Overall Carriage Length
:
254.0 mm (10 in)
Overall Carriage Width
:
70.0 mm (2.756 in)
Overall Height
:
50.0 mm (1.969 in)
Overall Rail Width
:
70.0 mm (2.756 in)
Rail Length
:
252.5 mm (9.941 in)
Retracting Thrust Force
:
74.2 lbf (330.1 N)
Stroke Length
:
125.0 mm (4.921 in)
Standard Pack: 1

Buy in multiples of: 1

1 : $585.00 For large quantities click 'Request Quote'

In Production!

Required Valve Configuration
:
4-Way 2-Position
Maximum Speed
:
500.0 mm/s
Carriage Material
:
Aluminum
Rail Material
:
Hardened carbon steel
Bearing Type
:
Crossed-roller
Bore Diameter
:
20.0 mm (0.787 in)
Brand
:
DESTACO Robohand
Compatible Part Numbers (All)
:
1317783, 1317784, 1437831, 1437850, 1437851, 1437852, 1437853, 1437854, 1437855
Extending Thrust Force
:
99.0 lbf (440.4 N)
ID - Mfg Item Number
:
T110-20M-150
Load Capacity
:
12.364 lbf (55 N)
Operating Pressure Range
:
1.5 - 7.0 bar (21.8 - 101.5 PSI)
Overall Carriage Length
:
306.0 mm (12.047 in)
Overall Carriage Width
:
70.0 mm (2.756 in)
Overall Height
:
50.0 mm (1.969 in)
Overall Rail Width
:
70.0 mm (2.756 in)
Rail Length
:
304.5 mm (11.988 in)
Retracting Thrust Force
:
74.2 lbf (330.1 N)
Stroke Length
:
150.0 mm (5.906 in)
Standard Pack: 1

Buy in multiples of: 1

1 : $655.00 For large quantities click 'Request Quote'

In Production!

Required Valve Configuration
:
4-Way 2-Position
Maximum Speed
:
500.0 mm/s
Carriage Material
:
Aluminum
Rail Material
:
Hardened carbon steel
Bearing Type
:
Crossed-roller
Bore Diameter
:
25.0 mm (0.984 in)
Brand
:
DESTACO Robohand
Compatible Part Numbers (All)
:
1317783, 1317784, 1437831, 1437850, 1437856, 1437857, 1437858, 1437859, 1437860
Extending Thrust Force
:
155.6 lbf (692.1 N)
ID - Mfg Item Number
:
T110-25M-10
Load Capacity
:
15.737 lbf (70 N)
Operating Pressure Range
:
1.5 - 7.0 bar (21.8 - 101.5 PSI)
Overall Carriage Length
:
92.0 mm (3.622 in)
Overall Carriage Width
:
84.0 mm (3.307 in)
Overall Height
:
62.0 mm (2.441 in)
Overall Rail Width
:
84.0 mm (3.307 in)
Rail Length
:
90.5 mm (3.563 in)
Retracting Thrust Force
:
119.0 lbf (529.3 N)
Stroke Length
:
10.0 mm (0.394 in)
Standard Pack: 1

Buy in multiples of: 1

1 : $385.00 For large quantities click 'Request Quote'

In Production!

Required Valve Configuration
:
4-Way 2-Position
Maximum Speed
:
500.0 mm/s
Carriage Material
:
Aluminum
Rail Material
:
Hardened carbon steel
Bearing Type
:
Crossed-roller
Bore Diameter
:
25.0 mm (0.984 in)
Brand
:
DESTACO Robohand
Compatible Part Numbers (All)
:
1317783, 1317784, 1437831, 1437850, 1437856, 1437857, 1437858, 1437859, 1437860
Extending Thrust Force
:
155.6 lbf (692.1 N)
ID - Mfg Item Number
:
T110-25M-20
Load Capacity
:
15.737 lbf (70 N)
Operating Pressure Range
:
1.5 - 7.0 bar (21.8 - 101.5 PSI)
Overall Carriage Length
:
92.0 mm (3.622 in)
Overall Carriage Width
:
84.0 mm (3.307 in)
Overall Height
:
62.0 mm (2.441 in)
Overall Rail Width
:
84.0 mm (3.307 in)
Rail Length
:
90.5 mm (3.563 in)
Retracting Thrust Force
:
119.0 lbf (529.3 N)
Stroke Length
:
20.0 mm (0.787 in)
Standard Pack: 1

Buy in multiples of: 1

1 : $385.00 For large quantities click 'Request Quote'

In Production!

Required Valve Configuration
:
4-Way 2-Position
Maximum Speed
:
500.0 mm/s
Carriage Material
:
Aluminum
Rail Material
:
Hardened carbon steel
Bearing Type
:
Crossed-roller
Bore Diameter
:
25.0 mm (0.984 in)
Brand
:
DESTACO Robohand
Compatible Part Numbers (All)
:
1317783, 1317784, 1437831, 1437850, 1437856, 1437857, 1437858, 1437859, 1437860
Extending Thrust Force
:
155.6 lbf (692.1 N)
ID - Mfg Item Number
:
T110-25M-30
Load Capacity
:
15.737 lbf (70 N)
Operating Pressure Range
:
1.5 - 7.0 bar (21.8 - 101.5 PSI)
Overall Carriage Length
:
92.0 mm (3.622 in)
Overall Carriage Width
:
84.0 mm (3.307 in)
Overall Height
:
62.0 mm (2.441 in)
Overall Rail Width
:
84.0 mm (3.307 in)
Rail Length
:
90.5 mm (3.563 in)
Retracting Thrust Force
:
119.0 lbf (529.3 N)
Stroke Length
:
30.0 mm (1.181 in)
Standard Pack: 1

Buy in multiples of: 1

1 : $385.00 For large quantities click 'Request Quote'

In Production!

Required Valve Configuration
:
4-Way 2-Position
Maximum Speed
:
500.0 mm/s
Carriage Material
:
Aluminum
Rail Material
:
Hardened carbon steel
Bearing Type
:
Crossed-roller
Bore Diameter
:
25.0 mm (0.984 in)
Brand
:
DESTACO Robohand
Compatible Part Numbers (All)
:
1317783, 1317784, 1437831, 1437850, 1437856, 1437857, 1437858, 1437859, 1437860
Extending Thrust Force
:
155.6 lbf (692.1 N)
ID - Mfg Item Number
:
T110-25M-40
Load Capacity
:
15.737 lbf (70 N)
Operating Pressure Range
:
1.5 - 7.0 bar (21.8 - 101.5 PSI)
Overall Carriage Length
:
102.0 mm (4.016 in)
Overall Carriage Width
:
84.0 mm (3.307 in)
Overall Height
:
62.0 mm (2.441 in)
Overall Rail Width
:
84.0 mm (3.307 in)
Rail Length
:
100.5 mm (3.957 in)
Retracting Thrust Force
:
119.0 lbf (529.3 N)
Stroke Length
:
40.0 mm (1.575 in)
Standard Pack: 1

Buy in multiples of: 1

1 : $425.00 For large quantities click 'Request Quote'

In Production!

Required Valve Configuration
:
4-Way 2-Position
Maximum Speed
:
500.0 mm/s
Carriage Material
:
Aluminum
Rail Material
:
Hardened carbon steel
Bearing Type
:
Crossed-roller
Bore Diameter
:
25.0 mm (0.984 in)
Brand
:
DESTACO Robohand
Compatible Part Numbers (All)
:
1317783, 1317784, 1437831, 1437850, 1437856, 1437857, 1437858, 1437859, 1437860
Extending Thrust Force
:
155.6 lbf (692.1 N)
ID - Mfg Item Number
:
T110-25M-50
Load Capacity
:
15.737 lbf (70 N)
Operating Pressure Range
:
1.5 - 7.0 bar (21.8 - 101.5 PSI)
Overall Carriage Length
:
115.0 mm (4.528 in)
Overall Carriage Width
:
84.0 mm (3.307 in)
Overall Height
:
62.0 mm (2.441 in)
Overall Rail Width
:
84.0 mm (3.307 in)
Rail Length
:
113.5 mm (4.469 in)
Retracting Thrust Force
:
119.0 lbf (529.3 N)
Stroke Length
:
50.0 mm (1.969 in)
Standard Pack: 1

Buy in multiples of: 1

1 : $460.00 For large quantities click 'Request Quote'

In Production!

Required Valve Configuration
:
4-Way 2-Position
Maximum Speed
:
500.0 mm/s
Carriage Material
:
Aluminum
Rail Material
:
Hardened carbon steel
Bearing Type
:
Crossed-roller
Bore Diameter
:
25.0 mm (0.984 in)
Brand
:
DESTACO Robohand
Compatible Part Numbers (All)
:
1317783, 1317784, 1437831, 1437850, 1437856, 1437857, 1437858, 1437859, 1437860
Extending Thrust Force
:
155.6 lbf (692.1 N)
ID - Mfg Item Number
:
T110-25M-75
Load Capacity
:
15.737 lbf (70 N)
Operating Pressure Range
:
1.5 - 7.0 bar (21.8 - 101.5 PSI)
Overall Carriage Length
:
156.0 mm (6.142 in)
Overall Carriage Width
:
84.0 mm (3.307 in)
Overall Height
:
62.0 mm (2.441 in)
Overall Rail Width
:
84.0 mm (3.307 in)
Rail Length
:
154.5 mm (6.083 in)
Retracting Thrust Force
:
119.0 lbf (529.3 N)
Stroke Length
:
75.0 mm (2.953 in)
Standard Pack: 1

Buy in multiples of: 1

1 : $515.00 For large quantities click 'Request Quote'

In Production!

Required Valve Configuration
:
4-Way 2-Position
Maximum Speed
:
500.0 mm/s
Carriage Material
:
Aluminum
Rail Material
:
Hardened carbon steel
Bearing Type
:
Crossed-roller
Bore Diameter
:
25.0 mm (0.984 in)
Brand
:
DESTACO Robohand
Compatible Part Numbers (All)
:
1317783, 1317784, 1437831, 1437850, 1437856, 1437857, 1437858, 1437859, 1437860
Extending Thrust Force
:
155.6 lbf (692.1 N)
ID - Mfg Item Number
:
T110-25M-100
Load Capacity
:
15.737 lbf (70 N)
Operating Pressure Range
:
1.5 - 7.0 bar (21.8 - 101.5 PSI)
Overall Carriage Length
:
197.0 mm (7.756 in)
Overall Carriage Width
:
84.0 mm (3.307 in)
Overall Height
:
62.0 mm (2.441 in)
Overall Rail Width
:
84.0 mm (3.307 in)
Rail Length
:
195.5 mm (7.697 in)
Retracting Thrust Force
:
119.0 lbf (529.3 N)
Stroke Length
:
100.0 mm (3.937 in)
Standard Pack: 1

Buy in multiples of: 1

1 : $585.00 For large quantities click 'Request Quote'

In Production!

Required Valve Configuration
:
4-Way 2-Position
Maximum Speed
:
500.0 mm/s
Carriage Material
:
Aluminum
Rail Material
:
Hardened carbon steel
Bearing Type
:
Crossed-roller
Bore Diameter
:
25.0 mm (0.984 in)
Brand
:
DESTACO Robohand
Compatible Part Numbers (All)
:
1317783, 1317784, 1437831, 1437850, 1437856, 1437857, 1437858, 1437859, 1437860
Extending Thrust Force
:
155.6 lbf (692.1 N)
ID - Mfg Item Number
:
T110-25M-125
Load Capacity
:
15.737 lbf (70 N)
Operating Pressure Range
:
1.5 - 7.0 bar (21.8 - 101.5 PSI)
Overall Carriage Length
:
255.0 m (836.614 ft)
Overall Carriage Width
:
84.0 mm (3.307 in)
Overall Height
:
62.0 mm (2.441 in)
Overall Rail Width
:
84.0 mm (3.307 in)
Rail Length
:
253.0 mm (9.961 in)
Retracting Thrust Force
:
119.0 lbf (529.3 N)
Stroke Length
:
125.0 mm (4.921 in)
Standard Pack: 1

Buy in multiples of: 1

1 : $665.00 For large quantities click 'Request Quote'

In Production!

Required Valve Configuration
:
4-Way 2-Position
Maximum Speed
:
500.0 mm/s
Carriage Material
:
Aluminum
Rail Material
:
Hardened carbon steel
Bearing Type
:
Crossed-roller
Bore Diameter
:
25.0 mm (0.984 in)
Brand
:
DESTACO Robohand
Compatible Part Numbers (All)
:
1317783, 1317784, 1437831, 1437850, 1437856, 1437857, 1437858, 1437859, 1437860
Extending Thrust Force
:
155.6 lbf (692.1 N)
ID - Mfg Item Number
:
T110-25M-150
Load Capacity
:
15.737 lbf (70 N)
Operating Pressure Range
:
1.5 - 7.0 bar (21.8 - 101.5 PSI)
Overall Carriage Length
:
295.0 mm (11.614 in)
Overall Carriage Width
:
84.0 mm (3.307 in)
Overall Height
:
62.0 mm (2.441 in)
Overall Rail Width
:
84.0 mm (3.307 in)
Rail Length
:
293.5 mm (11.555 in)
Retracting Thrust Force
:
119.0 lbf (529.3 N)
Stroke Length
:
150.0 mm (5.906 in)
Standard Pack: 1

Buy in multiples of: 1

1 : $745.00 For large quantities click 'Request Quote'

In Production!

essential solutions
delivered
Essentra Components Australia
Essentra Components Austria
Essentra Components Brazil
Essentra Components Canada
Essentra Components China
Essentra Components Czech Republic
Essentra Components Finland
Essentra Components France
Essentra Components Germany
Essentra Components Hungary
Essentra Components India
Essentra Components Italy
Essentra Components Japan
Essentra Components Malaysia
Essentra Components Netherlands
Essentra Components Poland
Essentra Components Romania
Essentra Components Singapore
Essentra Components Slovakia
Essentra Components South Africa
Essentra Components South Korea
Essentra Components Spain
Essentra Components Sweden
Essentra Components Switzerland
Essentra Components Thailand
Essentra Components Turkey
Essentra Components United Arab Emirates
Essentra Components United Kingdom
Essentra Components United States of America