Linear Bearing Rings - Internal Retaining

Item Code: TLM-185
TLM-185

In Stock!

Description
Quantity
Unit Price
Options
Type
:
Internal Retaining Ring
Measurement Standard
:
Imperial
Compatible Bore Diameter
:
2.375 in (60.3 mm)
Compatible Shaft Diameter
:
1.500 in (38.1 mm)
Overall Width
:
.100 in (2.5 mm)
Compatible Bearing
:
SSU-24 or Super-24 or 243848
Brand
:
Thomson
ID - Mfg Item Number
:
PR1500
Standard Pack: 1

Buy in multiples of: 1

1 : $4.8763 10 : $4.6692 15 : $4.4723
essential solutions
delivered
Essentra Components Australia
Essentra Components Austria
Essentra Components Brazil
Essentra Components Canada
Essentra Components China
Essentra Components Czech Republic
Essentra Components Finland
Essentra Components France
Essentra Components Germany
Essentra Components Hungary
Essentra Components India
Essentra Components Italy
Essentra Components Japan
Essentra Components Malaysia
Essentra Components Netherlands
Essentra Components Poland
Essentra Components Romania
Essentra Components Singapore
Essentra Components Slovakia
Essentra Components South Africa
Essentra Components South Korea
Essentra Components Spain
Essentra Components Sweden
Essentra Components Switzerland
Essentra Components Thailand
Essentra Components Turkey
Essentra Components United Arab Emirates
Essentra Components United Kingdom
Essentra Components United States of America