Linear Bearing Rings - External Retaining

Item Code: TLM-220
TLM-220


In Production!

Description
Quantity
Unit Price
Options
Type
:
External Retaining
Measurement Standard
:
Imperial
Compatible Bore Diameter
:
1.180 in (30 mm)
Compatible Shaft Diameter
:
.625 in (15.9 mm)
Overall Width
:
.050 in (1.3 mm)
Compatible Bearing
:
SSU-10 or Super-10 or 101824
Brand
:
Thomson
ID - Mfg Item Number
:
C625
Standard Pack: 1

Buy in multiples of: 1

1 : $1.4494 10 : $1.3877 15 : $1.3251
essential solutions
delivered
Essentra Components Australia
Essentra Components Austria
Essentra Components Brazil
Essentra Components Canada
Essentra Components China
Essentra Components Czech Republic
Essentra Components Finland
Essentra Components France
Essentra Components Germany
Essentra Components Hungary
Essentra Components India
Essentra Components Italy
Essentra Components Japan
Essentra Components Malaysia
Essentra Components Netherlands
Essentra Components Poland
Essentra Components Romania
Essentra Components Singapore
Essentra Components Slovakia
Essentra Components South Africa
Essentra Components South Korea
Essentra Components Spain
Essentra Components Sweden
Essentra Components Switzerland
Essentra Components Thailand
Essentra Components Turkey
Essentra Components United Arab Emirates
Essentra Components United Kingdom
Essentra Components United States of America