High Bond Tape Pieces

Duraco High Bond® Tapes are high performance acrylic foam core tapes that meet a wide range of application needs. High Bond Tapes are tamper resistant, great for bonding dissimilar metals, and excellent resistant to temperature cycles. Available in 3 colors: clear, white, grey. Clear is ideal for clear acrylic and glass applications. Pre-cut pieces make application easy – just peel and bond.

Specifications:
  • Adhesive: Acrylic Foam Core Permanent Adhesive
  • Service Temperature Range:
  • Clear: -20°F to 300°F
  • White: -20°F to 240°F
  • Grey: -20°F to 240°F

Applications:
  • Appliance: replace mechanical fasteners in consumer and commercial appliances
  • Design: Seamless attachment of decorative panels
  • Electronics: LCD displays, hand held electronic assembly, data enclosures
  • Event Promotion: seamless banner assembly and sign installation
  • HVAC: replace mechanical fasteners and welding in heading and air conditioning unit assembly

In Stock!

Free sample available
Refine By Clear Filters

Overall Thickness

Overall Length


Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Overall Thickness
:
.020 in (0.5 mm)
Overall Length
:
4 in (101.6 mm)
Overall Width
:
1 in (25.4 mm)
Quantity Per Roll
:
2000 pieces
Adhesive Type
:
Acrylic
Application Temperature Range
:
65 - 100 °F (18.3 - 37.8 °C)
Quantity Per Carton
:
1 roll
Removability
:
Permanent
Series
:
23
Service Temperature Range
:
-20 - 300 °F (-28.9 - 148.9 °C)
Standard Pack: 2000

Buy in multiples of: 2000

2000 : $0.3403 4000 : $0.3233 20000 : $0.3071 36000 : $0.2979 52000 : $0.292 For large quantities click 'Request Quote'

In Stock!

Overall Thickness
:
.040 in (1 mm)
Overall Length
:
4 in (101.6 mm)
Overall Width
:
1 in (25.4 mm)
Quantity Per Roll
:
1000 pieces
Adhesive Type
:
Acrylic
Application Temperature Range
:
65 - 100 °F (18.3 - 37.8 °C)
Quantity Per Carton
:
1 roll
Removability
:
Permanent
Series
:
34
Service Temperature Range
:
-20 - 300 °F (-28.9 - 148.9 °C)
Standard Pack: 1000

Buy in multiples of: 1000

1000 : $0.3839 2000 : $0.3647 10000 : $0.3464 18000 : $0.336 26000 : $0.3293 For large quantities click 'Request Quote'

In Stock!

Overall Thickness
:
.020 in (0.5 mm)
Overall Length
:
2 in (50.8 mm)
Overall Width
:
1 in (25.4 mm)
Quantity Per Roll
:
2500 pieces
Adhesive Type
:
Acrylic
Application Temperature Range
:
65 - 100 °F (18.3 - 37.8 °C)
Quantity Per Carton
:
1 roll
Removability
:
Permanent
Series
:
23
Service Temperature Range
:
-20 - 300 °F (-28.9 - 148.9 °C)
Standard Pack: 2500

Buy in multiples of: 2500

2500 : $0.1703 5000 : $0.1617 25000 : $0.1537 45000 : $0.1491 65000 : $0.1461 For large quantities click 'Request Quote'

In Stock!

Overall Thickness
:
.040 in (1 mm)
Overall Length
:
2 in (50.8 mm)
Overall Width
:
1 in (25.4 mm)
Quantity Per Roll
:
1250 pieces
Adhesive Type
:
Acrylic
Application Temperature Range
:
65 - 100 °F (18.3 - 37.8 °C)
Quantity Per Carton
:
1 roll
Removability
:
Permanent
Series
:
34
Service Temperature Range
:
-20 - 300 °F (-28.9 - 148.9 °C)
Standard Pack: 1250

Buy in multiples of: 1250

1250 : $0.1929 2500 : $0.1832 12500 : $0.1741 22500 : $0.1688 32500 : $0.1655 For large quantities click 'Request Quote'

In Stock!

Overall Thickness
:
.045 in (1.1 mm)
Overall Length
:
2 in (50.8 mm)
Overall Width
:
1 in (25.4 mm)
Quantity Per Roll
:
1250 pieces
Adhesive Type
:
Acrylic
Application Temperature Range
:
65 - 100 °F (18.3 - 37.8 °C)
Quantity Per Carton
:
1 roll
Removability
:
Permanent
Series
:
14
Service Temperature Range
:
-20 - 240 °F (-28.9 - 115.6 °C)
Standard Pack: 1250

Buy in multiples of: 1250

1250 : $0.2422 2500 : $0.2301 12500 : $0.2186 22500 : $0.212 32500 : $0.2078 For large quantities click 'Request Quote'

In Stock!

Overall Thickness
:
.020 in (0.5 mm)
Overall Length
:
1 in (25.4 mm)
Overall Width
:
1 in (25.4 mm)
Quantity Per Roll
:
2500 pieces
Adhesive Type
:
Acrylic
Quantity Per Carton
:
1 roll
Removability
:
Permanent
Series
:
23
Standard Pack: 2500

Buy in multiples of: 2500

2500 : $0.1227 5000 : $0.1166 25000 : $0.1107 45000 : $0.1074 65000 : $0.1053 For large quantities click 'Request Quote'

In Stock!

Overall Thickness
:
.020 in (0.5 mm)
Overall Length
:
3 in (76.2 mm)
Overall Width
:
1 in (25.4 mm)
Quantity Per Roll
:
2000 pieces
Adhesive Type
:
Acrylic
Quantity Per Carton
:
1 roll
Removability
:
Permanent
Series
:
23
Standard Pack: 2000

Buy in multiples of: 2000

2000 : $0.3018 4000 : $0.2867 20000 : $0.2723 36000 : $0.2642 52000 : $0.2589 For large quantities click 'Request Quote'

In Stock!

Overall Thickness
:
.040 in (1 mm)
Overall Length
:
1 in (25.4 mm)
Overall Width
:
1 in (25.4 mm)
Quantity Per Roll
:
1250 pieces
Adhesive Type
:
Acrylic
Quantity Per Carton
:
1 roll
Removability
:
Permanent
Series
:
34
Standard Pack: 1250

Buy in multiples of: 1250

1250 : $0.1416 2500 : $0.1345 12500 : $0.1278 22500 : $0.1239 32500 : $0.1214 For large quantities click 'Request Quote'

In Production!

essential solutions
delivered
Essentra Components Australia
Essentra Components Austria
Essentra Components Brazil
Essentra Components Canada
Essentra Components China
Essentra Components Czech Republic
Essentra Components Finland
Essentra Components France
Essentra Components Germany
Essentra Components Hungary
Essentra Components India
Essentra Components Italy
Essentra Components Japan
Essentra Components Malaysia
Essentra Components Netherlands
Essentra Components Poland
Essentra Components Romania
Essentra Components Singapore
Essentra Components Slovakia
Essentra Components South Africa
Essentra Components South Korea
Essentra Components Spain
Essentra Components Sweden
Essentra Components Switzerland
Essentra Components Thailand
Essentra Components Turkey
Essentra Components United Arab Emirates
Essentra Components United Kingdom
Essentra Components United States of America