CD Hubs

CD Hubs are a cost effective way to attach CD or DVD to literature, brochures, greeting cards, direct mailers, promotional materials and much more. The hi-density CD Hubs offer 3x the compression set resistance of our standard CD Hubs.


In Stock!

Free sample available
Refine By Clear Filters

Color


Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Overall Diameter
:
.625 in (15.9 mm)
Color
:
Black
Material
:
Polyurethane
Overall Thickness
:
1/8 in (3.2 mm)
Application Temperature Range
:
65 - 100 °F (18.3 - 37.8 °C)
Service Temperature Range
:
-20 - 150 °F (-28.9 - 65.6 °C)
Adhesive Type
:
Rubber
Quantity Per Carton
:
1 roll
Quantity Per Roll
:
15000 pieces
Removability
:
Permanent
Standard Pack: 15000

Buy in multiples of: 15000

15000 : $0.025 285000 : $0.0238 570000 : $0.0226 855000 : $0.0213 For large quantities click 'Request Quote'

In Stock!

Overall Diameter
:
.625 in (15.9 mm)
Color
:
White
Material
:
Polyurethane
Overall Thickness
:
1/8 in (3.2 mm)
Application Temperature Range
:
65 - 100 °F (18.3 - 37.8 °C)
Service Temperature Range
:
-20 - 150 °F (-28.9 - 65.6 °C)
Adhesive Type
:
Rubber
Quantity Per Carton
:
1 roll
Quantity Per Roll
:
1000 pieces
Removability
:
Permanent
Standard Pack: 1000

Buy in multiples of: 1000

1000 : $0.0638 112000 : $0.0574 223000 : $0.0543 For large quantities click 'Request Quote'

In Stock!

Overall Diameter
:
.625 in (15.9 mm)
Color
:
White
Material
:
Polyurethane
Overall Thickness
:
1/8 in (3.2 mm)
Application Temperature Range
:
65 - 100 °F (18.3 - 37.8 °C)
Service Temperature Range
:
-20 - 150 °F (-28.9 - 65.6 °C)
Adhesive Type
:
Rubber
Quantity Per Carton
:
1 roll
Quantity Per Roll
:
15000 pieces
Removability
:
Permanent
Standard Pack: 15000

Buy in multiples of: 15000

15000 : $0.0237 300000 : $0.0226 600000 : $0.0214 900000 : $0.0202 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered
Essentra Components Australia
Essentra Components Austria
Essentra Components Brazil
Essentra Components Canada
Essentra Components China
Essentra Components Czech Republic
Essentra Components Finland
Essentra Components France
Essentra Components Germany
Essentra Components Hungary
Essentra Components India
Essentra Components Italy
Essentra Components Japan
Essentra Components Malaysia
Essentra Components Netherlands
Essentra Components Poland
Essentra Components Romania
Essentra Components Singapore
Essentra Components Slovakia
Essentra Components South Africa
Essentra Components South Korea
Essentra Components Spain
Essentra Components Sweden
Essentra Components Switzerland
Essentra Components Thailand
Essentra Components Turkey
Essentra Components United Arab Emirates
Essentra Components United Kingdom
Essentra Components United States of America