Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Toggle Clamps

 (5 product groups)

What are Toggle Clamps used for?

Toggle clamps are a quick action tool for keeping in place and holding down a workpiece. They can be fixed to benches and fixtures and can also be handheld for holding pieces of wood together. Operating through a combination of pivots and levers, toggle clamps are the ultimate solution to providing security to all workpieces by holding them firmly.

At Essentra Components, we proudly stock various types of manual toggle clamps, including, latch and hook toggle clamps, push-pull toggle clamps, horizontal and vertical toggle clamps and also, and toggle pliers. Each toggle clamp has a wide range of holding forces, depending on your project requirement.

List Grid

Manual Hold Down Clamps - Horizontal

In stock In production

Horizontal Manual Hold Down Clamps have a low height design, cushioned handle grip, and zinc plated components to resist corrosion. The handle and hold down bar move in opposite directions to provide secure holding capacity.

{0} variants (Filters applied) {0} variants (No filters applied)

Manual Hold Down Clamps - Vertical

In stock In production

Vertical Manual Hold Clamps save valuable space without sacrificing holding capacity or clamp performance. A cushioned vinyl handle grip provides improved user comfort and all body and linkage components are zinc plated to resist corrosion.

{0} variants (Filters applied) {0} variants (No filters applied)

Manual Hook & Latch Clamps - Vertical

In stock In production

Vertical Manual Hook & Latch Clamps operate on a horizontal plane allowing two faces to be fastened together on the same plane or at 90 degrees. These clamps have a low profile for applications having a height restriction.

{0} variants (Filters applied) {0} variants (No filters applied)

Manual Plier Clamps

In stock In production

Manuel Plier Clamps have a pivoting jaw to allow a large depth when clamping awkward profiles. The jaw spindle can be pre-set during repetitious action to achieve the optimum clamping distance and pressure.

{0} variants (Filters applied) {0} variants (No filters applied)

Manual Push Pull Clamps - Base Type

In stock In production

Base Type Manual Push Pull Clamps hold materials in place using a plunger mechanism to produce a positive straight-line action. The low profile uses side or end clamping for use in applications a with height restriction.

{0} variants (Filters applied) {0} variants (No filters applied)