Straight Wire Loop Pad Lockable Latch w/Keeper

Item Code: NSH-2273
NSH-2273 has Mounting Hole Size: #6;M3.5 and is made of 304 Stainless Steel.


In Stock!

Description
Quantity
Unit Price
Options
Overall Width
:
.870 in (22.1 mm)
Mount Material
:
Stainless Steel
Handle Material
:
Stainless Steel
Plate Material
:
Stainless Steel
Full Material
:
304 Stainless Steel
Material
:
Stainless Steel
Color
:
Natural
Mounting Method
:
Mounting Hole Size: #6;M3.5
Mounting Hole Diameter
:
.144 in (3.7 mm)
ID - Mfg Item Number
:
ASSEMBLY
Overall Length
:
2.290 in (58.2 mm)
Overall Height
:
.500 in (12.7 mm)
Type
:
Latch & Keeper
Standard Pack: 1

Buy in multiples of: 1

1 : $5.9932 10 : $5.7581 30 : $5.524
essential solutions
delivered
Essentra Components Australia
Essentra Components Austria
Essentra Components Brazil
Essentra Components Canada
Essentra Components China
Essentra Components Czech Republic
Essentra Components Finland
Essentra Components France
Essentra Components Germany
Essentra Components Hungary
Essentra Components India
Essentra Components Italy
Essentra Components Japan
Essentra Components Malaysia
Essentra Components Netherlands
Essentra Components Poland
Essentra Components Romania
Essentra Components Singapore
Essentra Components Slovakia
Essentra Components South Africa
Essentra Components South Korea
Essentra Components Spain
Essentra Components Sweden
Essentra Components Switzerland
Essentra Components Thailand
Essentra Components Turkey
Essentra Components United Arab Emirates
Essentra Components United Kingdom
Essentra Components United States of America