Abrasive Pad Blocks & Holders

Abrasive Pad Blocks & Holders


In Stock!

Refine By Clear Filters

Color


Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Compatible Pad Length
:
5.750 in (146.1 mm)
Compatible Pad Width
:
3.375 in (85.7 mm)
Color
:
Blue
Brand
:
Standard Abrasives (3M)
ID - Mfg Item Number
:
4013
Material
:
Plastic
Standard Pack: 1

Buy in multiples of: 1

1 : $24.11 For large quantities click 'Request Quote'

In Stock!

Compatible Pad Length
:
4.750 in (120.7 mm)
Compatible Pad Width
:
3.500 in (88.9 mm)
Color
:
White
ID - Mfg Item Number
:
9493
Material
:
Plastic
Standard Pack: 1

Buy in multiples of: 1

1 : $62.41 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered
Essentra Components Australia
Essentra Components Austria
Essentra Components Brazil
Essentra Components Canada
Essentra Components China
Essentra Components Czech Republic
Essentra Components Finland
Essentra Components France
Essentra Components Germany
Essentra Components Hungary
Essentra Components India
Essentra Components Italy
Essentra Components Japan
Essentra Components Malaysia
Essentra Components Netherlands
Essentra Components Poland
Essentra Components Romania
Essentra Components Singapore
Essentra Components Slovakia
Essentra Components South Africa
Essentra Components South Korea
Essentra Components Spain
Essentra Components Sweden
Essentra Components Switzerland
Essentra Components Thailand
Essentra Components Turkey
Essentra Components United Arab Emirates
Essentra Components United Kingdom
Essentra Components United States of America