Menu Search

91 Degree Offset Corner Hinge

In stock

90 Degree Offset Corner Hinges are available with different profiles to fit a combination of applications that offset the door to the frame. The profiles include bearing hinges, exposed hinges and torque hinges.

These hinges can be flat mounted or surface mounted, and have a number of mounting hole options. Mounting options include screw on and open holes. An adaptor is available (sold separately) for different dimensions. The maximum hinge rotational angle is 180 degrees.

  • Materials: Die Cast Zinc Alloy and Stainless Steel
  • Finishes include black powder coating options

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
17 results
Product SKUs information
Item Code Price range Availability Leaf Thickness Overall Length Number of Mounting Holes Material Hinge Type Overall Width View
7.7343 SGD - 8.5699 SGD 110 In stock
6.5 mm
47.0 mm
2
Steel, Zinc Alloy
Bearing Hinge
45.0 mm
7.7344 SGD - 8.5699 SGD 610 In stock
6.5 mm
47.0 mm
2
Steel, Zinc Alloy
Bearing Hinge
45.0 mm
6.9431 SGD - 7.6931 SGD 190 In stock
6.5 mm
47.0 mm
2
Steel, Zinc Alloy
Bearing Hinge
45.0 mm
6.3126 SGD - 6.9944 SGD 83 In stock
6.5 mm
45.0 mm
2
Stainless Steel
Bearing Hinge
47.0 mm
7.3686 SGD - 14.2883 SGD 86 In stock
19.0 mm
27.0 mm
3
Zinc Alloy
Bearing Hinge
50.0 mm
1.3577 SGD - 1.3577 SGD In production
11.5 mm
30.0 mm
6
Zinc Alloy
Exposed Hinge
21.5 mm
2.6879 SGD - 2.6879 SGD In production
13.0 mm
50.0 mm
6
Zinc Alloy
Exposed Hinge
24.5 mm
1.1406 SGD - 1.1406 SGD In production
8.0 mm
30.0 mm
4
Zinc Alloy
Exposed Hinge
26.0 mm
2.9082 SGD - 2.9082 SGD In production
13.0 mm
30.0 mm
4
Zinc Alloy
Torque Hinge
28.5 mm
4.1381 SGD - 4.1381 SGD In production
17.5 mm
59.5 mm
4
Zinc Alloy
Torque Hinge
34.0 mm
1.3129 SGD - 1.3129 SGD In production
13.0 mm
30.0 mm
4
Zinc Alloy
Exposed Hinge
22.0 mm
3.3255 SGD - 3.3255 SGD In production
16.0 mm
59.5 mm
6
Zinc Alloy
Exposed Hinge
29.0 mm
4.9935 SGD - 4.9935 SGD In production
10.0 mm
60.0 mm
4
Zinc Alloy
Exposed Hinge
40.0 mm
2.4063 SGD - 2.4063 SGD In production
13.0 mm
30.0 mm
4
Zinc Alloy
Torque Hinge
22.0 mm
3.5407 SGD - 3.5407 SGD In production
8.0 mm
60.0 mm
4
Zinc Alloy
Exposed Hinge
40.0 mm
1.4822 SGD - 1.4822 SGD In production
13.0 mm
30.0 mm
4
Zinc Alloy
Exposed Hinge
28.5 mm
3.3772 SGD - 3.3772 SGD In production
17.5 mm
59.5 mm
4
Zinc Alloy
Exposed Hinge
34.0 mm
90 Degree Offset Corner Hinge - Leaf Thickness - 6.5 mm | 0.256 in; Overall Length - 45.0 mm | 1.772 in; Overall Width - 47.0 mm | 1.85 in; Stainless Steel

1001205E

Price Range
8.5699 SGD - 7.7343 SGD

Stock Levels
110 In stock
Attributes
  • Overall Length
    47.0 mm
  • Overall Width
    45.0 mm
  • Overall Thickness
    24.0 mm
  • Leaf Thickness
    6.5 mm
  • Colour
    Black
Offset Hinge 47.0 mm 45.0 mm Steel, Zinc Alloy

1001200E

Price Range
8.5699 SGD - 7.7344 SGD

Stock Levels
610 In stock
Attributes
  • Overall Length
    47.0 mm
  • Overall Width
    45.0 mm
  • Overall Thickness
    19.0 mm
  • Leaf Thickness
    6.5 mm
  • Colour
    Black
Offset Hinge 47.0 mm 45.0 mm Steel, Zinc Alloy

1001207E

Price Range
7.6931 SGD - 6.9431 SGD

Stock Levels
190 In stock
Attributes
  • Overall Length
    47.0 mm
  • Overall Width
    45.0 mm
  • Overall Thickness
    26.0 mm
  • Leaf Thickness
    6.5 mm
  • Colour
    Black
Offset Hinge

1001210E

Price Range
6.9944 SGD - 6.3126 SGD

Stock Levels
83 In stock
Attributes
  • Overall Length
    45.0 mm
  • Overall Width
    47.0 mm
  • Overall Thickness
    14.0 mm
  • Leaf Thickness
    6.5 mm
  • Colour
    Black
Leaf Hinge 50.0 mm 27.0 mm M6 Zinc Alloy

693122E

Price Range
14.2883 SGD - 7.3686 SGD

Stock Levels
86 In stock
Attributes
  • Overall Length
    27.0 mm
  • Overall Width
    50.0 mm
  • Overall Thickness
    19.0 mm
  • Leaf Thickness
    19.0 mm
  • Colour
    Black
Corner Hinge - Leaf Thickness - 11.5 mm | 0.453 in; Overall Length - 30.0 mm | 1.181 in; Overall Width - 21.5 mm | 0.846 in; Zinc Alloy

20034153

Price Range
1.3577 SGD - 1.3577 SGD

Stock Levels
In production
Attributes
  • Overall Length
    30.0 mm
  • Overall Width
    21.5 mm
  • Overall Thickness
    15.0 mm
  • Leaf Thickness
    11.5 mm
  • Colour
    Natural
Corner Hinge - Leaf Thickness - 13.0 mm | 0.512 in; Overall Length - 50.0 mm | 1.969 in; Overall Width - 24.5 mm | 0.965 in; Zinc Alloy

20034146

Price Range
2.6879 SGD - 2.6879 SGD

Stock Levels
In production
Attributes
  • Overall Length
    50.0 mm
  • Overall Width
    24.5 mm
  • Overall Thickness
    15.0 mm
  • Leaf Thickness
    13.0 mm
  • Colour
    Natural
Corner Hinge - Leaf Thickness - 8.0 mm | 0.315 in; Overall Length - 30.0 mm | 1.181 in; Overall Width - 26.0 mm | 1.024 in; Zinc Alloy

20034191

Price Range
1.1406 SGD - 1.1406 SGD

Stock Levels
In production
Attributes
  • Overall Length
    30.0 mm
  • Overall Width
    26.0 mm
  • Overall Thickness
    8.0 mm
  • Leaf Thickness
    8.0 mm
  • Colour
    Black
Corner Hinge - Leaf Thickness - 13.0 mm | 0.512 in; Overall Length - 30.0 mm | 1.181 in; Overall Width - 28.5 mm | 1.122 in; Zinc Alloy

20034603

Price Range
2.9082 SGD - 2.9082 SGD

Stock Levels
In production
Attributes
  • Overall Length
    30.0 mm
  • Overall Width
    28.5 mm
  • Overall Thickness
    13.0 mm
  • Leaf Thickness
    13.0 mm
  • Colour
    Black
Corner Hinge - Leaf Thickness - 17.5 mm | 0.689 in; Overall Length - 59.5 mm | 2.343 in; Overall Width - 34.0 mm | 1.339 in; Zinc Alloy

20034597

Price Range
4.1381 SGD - 4.1381 SGD

Stock Levels
In production
Attributes
  • Overall Length
    59.5 mm
  • Overall Width
    34.0 mm
  • Overall Thickness
    17.5 mm
  • Leaf Thickness
    17.5 mm
  • Colour
    Black
Corner Hinge - Leaf Thickness - 13.0 mm | 0.512 in; Overall Length - 30.0 mm | 1.181 in; Overall Width - 22.0 mm | 0.866 in; Zinc Alloy

20034092

Price Range
1.3129 SGD - 1.3129 SGD

Stock Levels
In production
Attributes
  • Overall Length
    30.0 mm
  • Overall Width
    22.0 mm
  • Overall Thickness
    13.0 mm
  • Leaf Thickness
    13.0 mm
  • Colour
    Natural
Corner Hinge - Leaf Thickness - 16.0 mm | 0.63 in; Overall Length - 59.5 mm | 2.343 in; Overall Width - 29.0 mm | 1.142 in; Zinc Alloy

20034139

Price Range
3.3255 SGD - 3.3255 SGD

Stock Levels
In production
Attributes
  • Overall Length
    59.5 mm
  • Overall Width
    29.0 mm
  • Overall Thickness
    18.0 mm
  • Leaf Thickness
    16.0 mm
  • Colour
    Natural
Corner Hinge - Leaf Thickness - 10.0 mm | 0.394 in; Overall Length - 60.0 mm | 2.362 in; Overall Width - 40.0 mm | 1.575 in; Zinc Alloy

20034344

Price Range
4.9935 SGD - 4.9935 SGD

Stock Levels
In production
Attributes
  • Overall Length
    60.0 mm
  • Overall Width
    40.0 mm
  • Overall Thickness
    19.0 mm
  • Leaf Thickness
    10.0 mm
  • Colour
    Natural
Corner Hinge - Leaf Thickness - 13.0 mm | 0.512 in; Overall Length - 30.0 mm | 1.181 in; Overall Width - 22.0 mm | 0.866 in; Zinc Alloy

20034610

Price Range
2.4063 SGD - 2.4063 SGD

Stock Levels
In production
Attributes
  • Overall Length
    30.0 mm
  • Overall Width
    22.0 mm
  • Overall Thickness
    13.0 mm
  • Leaf Thickness
    13.0 mm
  • Colour
    Black
Corner Hinge - Leaf Thickness - 8.0 mm | 0.315 in; Overall Length - 60.0 mm | 2.362 in; Overall Width - 40.0 mm | 1.575 in; Zinc Alloy

20034351

Price Range
3.5407 SGD - 3.5407 SGD

Stock Levels
In production
Attributes
  • Overall Length
    60.0 mm
  • Overall Width
    40.0 mm
  • Overall Thickness
    19.0 mm
  • Leaf Thickness
    8.0 mm
  • Colour
    Black
Corner Hinge - Leaf Thickness - 13.0 mm | 0.512 in; Overall Length - 30.0 mm | 1.181 in; Overall Width - 28.5 mm | 1.122 in; Zinc Alloy

20034085

Price Range
1.4822 SGD - 1.4822 SGD

Stock Levels
In production
Attributes
  • Overall Length
    30.0 mm
  • Overall Width
    28.5 mm
  • Overall Thickness
    13.0 mm
  • Leaf Thickness
    13.0 mm
  • Colour
    Natural
Corner Hinge - Leaf Thickness - 17.5 mm | 0.689 in; Overall Length - 59.5 mm | 2.343 in; Overall Width - 34.0 mm | 1.339 in; Zinc Alloy

20034078

Price Range
3.3772 SGD - 3.3772 SGD

Stock Levels
In production
Attributes
  • Overall Length
    59.5 mm
  • Overall Width
    34.0 mm
  • Overall Thickness
    17.5 mm
  • Leaf Thickness
    17.5 mm
  • Colour
    Natural