Mounting Blocks & Flanges

Mounting Blocks & Flanges

In Stock!

Refine By Clear Filters

Thread Size

More OptionsLess Options(5)

Bore Diameter

More OptionsLess Options(4)

Material


Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Overall Length
:
35.0 mm
Overall Width
:
12.0 mm
Overall Height
:
26.0 mm
Material
:
Zinc Die Casting
Bore Diameter
:
4.3 mm
Colour
:
Black
Finish
:
Powder Coated
Mounting Hole Center Distance
:
25.0 mm
Thread Size
:
M10
Standard Pack: 5

Buy in multiples of: 5

5 : £3.36 200 : £2.98 For large quantities click 'Request Quote'

In Stock!

Bore Diameter
:
4.3 mm
Thread Size
:
M10 x 1
Overall Length
:
35.0 mm
Overall Width
:
12.0 mm
Overall Height
:
26.0 mm
Material
:
Zinc Die Casting
Colour
:
Black
Finish
:
Powder Coated
Mounting Hole Center Distance
:
25.0 mm
Standard Pack: 5

Buy in multiples of: 5

5 : £3.36 200 : £2.98 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
35.0 mm
Overall Width
:
12.0 mm
Overall Height
:
26.0 mm
Material
:
Zinc Die Casting
Bore Diameter
:
4.3 mm
Colour
:
Black
Finish
:
Powder Coated
Mounting Hole Center Distance
:
25.0 mm
Thread Size
:
M12
Standard Pack: 5

Buy in multiples of: 5

5 : £3.36 200 : £2.98 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
35.0 mm
Overall Width
:
12.0 mm
Overall Height
:
26.0 mm
Material
:
Zinc Die Casting
Bore Diameter
:
4.3 mm
Colour
:
Black
Finish
:
Powder Coated
Mounting Hole Center Distance
:
25.0 mm
Thread Size
:
M12 x 1.5
Standard Pack: 5

Buy in multiples of: 5

5 : £3.36 200 : £2.98 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
35.0 mm
Overall Width
:
12.0 mm
Overall Height
:
26.0 mm
Material
:
Zinc Die Casting
Bore Diameter
:
4.3 mm
Colour
:
Black
Finish
:
Powder Coated
Mounting Hole Center Distance
:
25.0 mm
Thread Size
:
M8
Standard Pack: 5

Buy in multiples of: 5

5 : £3.36 200 : £3.00 For large quantities click 'Request Quote'

In Stock!

Bore Diameter
:
4.3 mm
Thread Size
:
M8 x 1
Overall Length
:
35.0 mm
Overall Width
:
12.0 mm
Overall Height
:
26.0 mm
Material
:
Zinc Die Casting
Colour
:
Black
Finish
:
Powder Coated
Mounting Hole Center Distance
:
25.0 mm
Standard Pack: 5

Buy in multiples of: 5

5 : £3.36 200 : £3.00 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
47.0 mm
Overall Width
:
14.0 mm
Overall Height
:
34.0 mm
Material
:
Zinc Die Casting
Bore Diameter
:
5.3 mm
Colour
:
Black
Finish
:
Powder Coated
Mounting Hole Center Distance
:
35.0 mm
Thread Size
:
M16
Standard Pack: 5

Buy in multiples of: 5

5 : £4.34 140 : £3.84 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
47.0 mm
Overall Width
:
14.0 mm
Overall Height
:
34.0 mm
Material
:
Zinc Die Casting
Bore Diameter
:
5.3 mm
Colour
:
Black
Finish
:
Powder Coated
Mounting Hole Center Distance
:
35.0 mm
Thread Size
:
M16 x 1.5
Standard Pack: 5

Buy in multiples of: 5

5 : £4.34 140 : £3.84 For large quantities click 'Request Quote'

In Stock!

Bore Diameter
:
5.3 mm
Thread Size
:
M20 x 1.5 
Overall Length
:
47.0 mm
Overall Width
:
14.0 mm
Overall Height
:
34.0 mm
Material
:
Zinc Die Casting
Colour
:
Black
Finish
:
Powder Coated
Mounting Hole Center Distance
:
35.0 mm
Standard Pack: 5

Buy in multiples of: 5

5 : £4.29 140 : £3.80 For large quantities click 'Request Quote'

In Stock!

Bore Diameter
:
4.2 mm
Thread Size
:
M12 x 1.5
Overall Length
:
13.0 mm
Material
:
Steel
Colour
:
Black
Standard Pack: 5

Buy in multiples of: 5

5 : £2.57 1000 : £2.28 For large quantities click 'Request Quote'

In Stock!

Bore Diameter
:
5.2 mm
Thread Size
:
M12 x 1.5
Overall Length
:
13.0 mm
Material
:
Steel
Colour
:
Black
Standard Pack: 5

Buy in multiples of: 5

5 : £2.57 1000 : £2.28 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
13.0 mm
Material
:
Steel
Bore Diameter
:
6.2 mm
Colour
:
Black
Thread Size
:
M12 x 1.5
Standard Pack: 5

Buy in multiples of: 5

5 : £2.57 1000 : £2.28 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
15.0 mm
Material
:
Steel
Bore Diameter
:
10.2 mm
Colour
:
Black
Thread Size
:
M16 x 1.5
Standard Pack: 5

Buy in multiples of: 5

5 : £2.86 800 : £2.53 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
15.0 mm
Material
:
Steel
Bore Diameter
:
12.2 mm
Colour
:
Black
Thread Size
:
M16 x 1.5
Standard Pack: 5

Buy in multiples of: 5

5 : £2.86 800 : £2.53 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
15.0 mm
Material
:
Steel
Bore Diameter
:
8.2 mm
Colour
:
Black
Thread Size
:
M16 x 1.5
Standard Pack: 5

Buy in multiples of: 5

5 : £2.86 600 : £2.53 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
16.0 mm
Material
:
Steel
Bore Diameter
:
5.2 mm
Colour
:
Black
Thread Size
:
M12 x 1.5
Standard Pack: 5

Buy in multiples of: 5

5 : £4.60 400 : £4.10 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
16.0 mm
Material
:
Steel
Bore Diameter
:
6.2 mm
Colour
:
Black
Thread Size
:
M12 x 1.5
Standard Pack: 5

Buy in multiples of: 5

5 : £4.60 400 : £4.08 For large quantities click 'Request Quote'

In Stock!

Bore Diameter
:
10.2 mm
Thread Size
:
M16 x 1.5
Overall Length
:
20.0 mm
Material
:
Steel
Colour
:
Black
Standard Pack: 5

Buy in multiples of: 5

5 : £5.00 250 : £4.43 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
20.0 mm
Material
:
Steel
Bore Diameter
:
8.2 mm
Colour
:
Black
Thread Size
:
M16 x 1.5
Standard Pack: 5

Buy in multiples of: 5

5 : £5.02 250 : £4.45 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered