Menu Search

Tamper Evident Labels

In stock

Our Tamper Evident Labelling provides an easy way of checking whether an item or package has been opened or interfered with. These tamper tags can be easily applied. The tamper proof labels leave a clever 'VOID' message when subsequently opened.

  • Material: Polyester
  • Colours: Blue, Green and Red

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
10 results
Product SKUs information
Item Code Price range Availability Seal Type Tag Length Colour Tag Width View
£ 0.1332 - £ 0.1332 In production
Adhesive Seal - Total Transfer
60.0 mm
Red
20.0 mm
£ 0.2409 - £ 0.2409 4293 In stock
Adhesive Seal - Non-Transfer
85.0 mm
Red
40.0 mm
£ 0.2409 - £ 0.2409 In production
Adhesive Seal - Total Transfer
85.0 mm
Red
40.0 mm
£ 0.1332 - £ 0.1332 In production
Adhesive Seal - Non-Transfer
60.0 mm
Blue
20.0 mm
1222266 £ 0.1332 - £ 0.1332 13406 In stock
Adhesive Seal - Non-Transfer
60.0 mm
Red
20.0 mm
£ 0.1332 - £ 0.1332 In production
Adhesive Seal - Non-Transfer
60.0 mm
Green
20.0 mm
£ 0.1332 - £ 0.1332 In production
Adhesive Seal - Total Transfer
60.0 mm
Green
20.0 mm
£ 0.1332 - £ 0.1332 In production
Adhesive Seal - Total Transfer
60.0 mm
Blue
20.0 mm
£ 0.2409 - £ 0.2409 In production
Adhesive Seal - Non-Transfer
85.0 mm
Blue
40.0 mm
£ 0.2409 - £ 0.2409 In production
Adhesive Seal - Total Transfer
85.0 mm
Blue
40.0 mm
KertasTack 20.0 mm 60.0 mm Polyester Tape Red

1222269

Price Range
£ 0.1332 - £ 0.1332

Stock Levels
In production
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Adhesive Seal - Total Transfer
  • Type
    Special Purpose Seal
  • Removability
    Manual removal - no tool required
  • Strap Material
    Polyester Tape
KertasTack 40.0 mm 85.0 mm Polyester Tape Red

1222272

Price Range
£ 0.2409 - £ 0.2409

Stock Levels
4293 In stock
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Adhesive Seal - Non-Transfer
  • Type
    Special Purpose Seal
  • Removability
    Manual removal - no tool required
  • Strap Material
    Polyester Tape
KertasTack 40.0 mm 85.0 mm Polyester Tape Red

1222275

Price Range
£ 0.2409 - £ 0.2409

Stock Levels
In production
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Adhesive Seal - Total Transfer
  • Type
    Special Purpose Seal
  • Removability
    Manual removal - no tool required
  • Strap Material
    Polyester Tape
KertasTack 20.0 mm 60.0 mm Polyester Tape Blue

1222267

Price Range
£ 0.1332 - £ 0.1332

Stock Levels
In production
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Adhesive Seal - Non-Transfer
  • Type
    Special Purpose Seal
  • Removability
    Manual removal - no tool required
  • Strap Material
    Polyester Tape
KertasTack 20.0 mm 60.0 mm Polyester Tape Red

1222266

Price Range
£ 0.1332 - £ 0.1332

Stock Levels
13406 In stock
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Adhesive Seal - Non-Transfer
  • Type
    Special Purpose Seal
  • Removability
    Manual removal - no tool required
  • Strap Material
    Polyester Tape
KertasTack 20.0 mm 60.0 mm Polyester Tape Green

1222268

Price Range
£ 0.1332 - £ 0.1332

Stock Levels
In production
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Adhesive Seal - Non-Transfer
  • Type
    Special Purpose Seal
  • Removability
    Manual removal - no tool required
  • Strap Material
    Polyester Tape
KertasTack 20.0 mm 60.0 mm Polyester Tape Green

1222271

Price Range
£ 0.1332 - £ 0.1332

Stock Levels
In production
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Adhesive Seal - Total Transfer
  • Type
    Special Purpose Seal
  • Removability
    Manual removal - no tool required
  • Strap Material
    Polyester Tape
KertasTack 20.0 mm 60.0 mm Polyester Tape Blue

1222270

Price Range
£ 0.1332 - £ 0.1332

Stock Levels
In production
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Adhesive Seal - Total Transfer
  • Type
    Special Purpose Seal
  • Removability
    Manual removal - no tool required
  • Strap Material
    Polyester Tape
KertasTack 40.0 mm 85.0 mm Polyester Tape Blue

1222273

Price Range
£ 0.2409 - £ 0.2409

Stock Levels
In production
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Adhesive Seal - Non-Transfer
  • Type
    Special Purpose Seal
  • Removability
    Manual removal - no tool required
  • Strap Material
    Polyester Tape
KertasTack 40.0 mm 85.0 mm Polyester Tape Blue

1222276

Price Range
£ 0.2409 - £ 0.2409

Stock Levels
In production
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Adhesive Seal - Total Transfer
  • Type
    Special Purpose Seal
  • Removability
    Manual removal - no tool required
  • Strap Material
    Polyester Tape