Menu Search

Bonded Washers

In stock

Self-centring Bonded Washers are commonly used where hydraulic fluids and pneumatic oils are prevalent. They are an ideal option for maintenance, repair and operation applications.

Nitrile Washers are typically used with screws and bolts. The washer is made from steel and comes with a rubber O-ring seal that fits within the inside diameter of the washer. This washer and seal combination helps ensure a watertight assembly for your application.

Customers have the option to purchase a kit that contains a selection of size options that are suitable for BSP or Metric threads. This ensures quick and easy access to suitable sizes. Alternatively customers can purchase individual parts, in the thread type and specific size required.

  • Washer Material: Mild Steel
  • Seal Material: Nitrile NBR 80
  • Seal Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
27 results
Product SKUs information
Item Code Price range Availability Compatible Fasteners Thread Type View
490071 £ 0.2272 - £ 0.2272 395 In stock
1/4 BSP
BSP
£ 0.4189 - £ 0.4189 300 In stock
3/4 BSP
BSP
£ 0.3244 - £ 0.3244 810 In stock
M12
Metric
490086 £ 0.7776 - £ 0.7776 740 In stock
M24
Metric
£ 1.5881 - £ 1.5881 87 In stock
1-1/2 BSP
BSP
£ 44.5916 - £ 44.5916 6 In stock
1/8 thru 1 BSP
BSP
£ 0.2464 - £ 0.2464 2200 In stock
3/8 BSP
BSP
£ 0.5421 - £ 0.5421 376 In stock
1 BSP
BSP
£ 0.3806 - £ 0.3806 741 In stock
M16
Metric
£ 0.5325 - £ 0.5325 326 In stock
M20
Metric
492255 £ 1.2417 - £ 1.2417 488 In stock
M30
Metric
£ 53.5181 - £ 53.5181 18 In stock
M8-M24
Metric
£ 0.3244 - £ 0.3244 1193 In stock
1/2 BSP
BSP
£ 0.3682 - £ 0.3682 715 In stock
M8
Metric
£ 0.4299 - £ 0.4299 997 In stock
M18
Metric
492254 £ 0.9159 - £ 0.9528 200 In stock
M26
Metric
492250 £ 1.2308 - £ 1.2308 80 In stock
1-1/4 BSP
BSP
£ 0.4367 - £ 0.4545 42 In stock
M22
Metric
£ 0.2929 - £ 0.3053 185 In stock
M10
Metric
£ 0.3463 - £ 0.3614 258 In stock
M16
Metric
  • of 2
Bonded Washer 1/4 BSP Mild Steel;NBR 80 Nitrile NBR 80

490071

Price Range
£ 0.2272 - £ 0.2272

Stock Levels
395 In stock
Attributes
  • Colour
    Natural;Black
  • Full Material
    Mild Steel;Nitrile Butadiene Rubber 80
  • Seal Material
    Nitrile NBR 80
  • Thread Type
    BSP
  • Compatible Fasteners
    1/4 BSP
Bonded Washer 3/4 BSP Mild Steel;NBR 80 Nitrile NBR 80

490075

Price Range
£ 0.4189 - £ 0.4189

Stock Levels
300 In stock
Attributes
  • Colour
    Natural;Black
  • Full Material
    Mild Steel;Nitrile Butadiene Rubber 80
  • Seal Material
    Nitrile NBR 80
  • Thread Type
    BSP
  • Compatible Fasteners
    3/4 BSP
Bonded Washer M12 Mild Steel;NBR 80 Nitrile NBR 80

490082

Price Range
£ 0.3244 - £ 0.3244

Stock Levels
810 In stock
Attributes
  • Colour
    Natural;Black
  • Full Material
    Mild Steel;Nitrile Butadiene Rubber 80
  • Seal Material
    Nitrile NBR 80
  • Thread Type
    Metric
  • Compatible Fasteners
    M12
Bonded Washer M24 Mild Steel;NBR 80 Nitrile NBR 80

490086

Price Range
£ 0.7776 - £ 0.7776

Stock Levels
740 In stock
Attributes
  • Colour
    Natural;Black
  • Full Material
    Mild Steel;Nitrile Butadiene Rubber 80
  • Seal Material
    Nitrile NBR 80
  • Thread Type
    Metric
  • Compatible Fasteners
    M24
Bonded Washer 1-1/2 BSP Mild Steel;NBR 80 Nitrile NBR 80

492251

Price Range
£ 1.5881 - £ 1.5881

Stock Levels
87 In stock
Attributes
  • Colour
    Natural;Black
  • Full Material
    Mild Steel;Nitrile Butadiene Rubber 80
  • Seal Material
    Nitrile NBR 80
  • Thread Type
    BSP
  • Compatible Fasteners
    1-1/2 BSP
Bonded Washer Kit BSP Mild Steel;NBR 80 Nitrile NBR 80

490041

Price Range
£ 44.5916 - £ 44.5916

Stock Levels
6 In stock
Attributes
  • Colour
    Natural;Black
  • Full Material
    Mild Steel;Nitrile Butadiene Rubber 80
  • Seal Material
    Nitrile NBR 80
  • Thread Type
    BSP
  • Compatible Fasteners
    1/8 thru 1 BSP
Bonded Washer 3/8 BSP Mild Steel;NBR 80 Nitrile NBR 80

490072

Price Range
£ 0.2464 - £ 0.2464

Stock Levels
2200 In stock
Attributes
  • Colour
    Natural;Black
  • Full Material
    Mild Steel;Nitrile Butadiene Rubber 80
  • Seal Material
    Nitrile NBR 80
  • Thread Type
    BSP
  • Compatible Fasteners
    3/8 BSP
Bonded Washer 1 BSP Mild Steel;NBR 80 Nitrile NBR 80

490076

Price Range
£ 0.5421 - £ 0.5421

Stock Levels
376 In stock
Attributes
  • Colour
    Natural;Black
  • Full Material
    Mild Steel;Nitrile Butadiene Rubber 80
  • Seal Material
    Nitrile NBR 80
  • Thread Type
    BSP
  • Compatible Fasteners
    1 BSP
Bonded Washer M16 Mild Steel;NBR 80 Nitrile NBR 80

490083

Price Range
£ 0.3806 - £ 0.3806

Stock Levels
741 In stock
Attributes
  • Colour
    Natural;Black
  • Full Material
    Mild Steel;Nitrile Butadiene Rubber 80
  • Seal Material
    Nitrile NBR 80
  • Thread Type
    Metric
  • Compatible Fasteners
    M16
Bonded Washer M20 Mild Steel;NBR 80 Nitrile NBR 80

492253

Price Range
£ 0.5325 - £ 0.5325

Stock Levels
326 In stock
Attributes
  • Colour
    Natural;Black
  • Full Material
    Mild Steel;Nitrile Butadiene Rubber 80
  • Seal Material
    Nitrile NBR 80
  • Thread Type
    Metric
  • Compatible Fasteners
    M20
Bonded Washer M30 Mild Steel;NBR 80 Nitrile NBR 80

492255

Price Range
£ 1.2417 - £ 1.2417

Stock Levels
488 In stock
Attributes
  • Colour
    Natural;Black
  • Full Material
    Mild Steel;Nitrile Butadiene Rubber 80
  • Seal Material
    Nitrile NBR 80
  • Thread Type
    Metric
  • Compatible Fasteners
    M30
Bonded Washer Kit Metric Mild Steel;NBR 80 Nitrile NBR 80

490042

Price Range
£ 53.5181 - £ 53.5181

Stock Levels
18 In stock
Attributes
  • Colour
    Natural;Black
  • Full Material
    Mild Steel;Nitrile Butadiene Rubber 80
  • Seal Material
    Nitrile NBR 80
  • Thread Type
    Metric
  • Compatible Fasteners
    M8-M24
Bonded Washer 1/2 BSP Mild Steel;NBR 80 Nitrile NBR 80

490073

Price Range
£ 0.3244 - £ 0.3244

Stock Levels
1193 In stock
Attributes
  • Colour
    Natural;Black
  • Full Material
    Mild Steel;Nitrile Butadiene Rubber 80
  • Seal Material
    Nitrile NBR 80
  • Thread Type
    BSP
  • Compatible Fasteners
    1/2 BSP
Bonded Washer M8 Mild Steel;NBR 80 Nitrile NBR 80

490080

Price Range
£ 0.3682 - £ 0.3682

Stock Levels
715 In stock
Attributes
  • Colour
    Natural;Black
  • Full Material
    Mild Steel;Nitrile Butadiene Rubber 80
  • Seal Material
    Nitrile NBR 80
  • Thread Type
    Metric
  • Compatible Fasteners
    M8
Bonded Washer M18 Mild Steel;NBR 80 Nitrile NBR 80

490084

Price Range
£ 0.4299 - £ 0.4299

Stock Levels
997 In stock
Attributes
  • Colour
    Natural;Black
  • Full Material
    Mild Steel;Nitrile Butadiene Rubber 80
  • Seal Material
    Nitrile NBR 80
  • Thread Type
    Metric
  • Compatible Fasteners
    M18
Bonded Washer M26 Mild Steel;NBR 80 Nitrile NBR 80

492254

Price Range
£ 0.9528 - £ 0.9159

Stock Levels
200 In stock
Attributes
  • Colour
    Natural;Black
  • Full Material
    Mild Steel;Nitrile Butadiene Rubber 80
  • Seal Material
    Nitrile NBR 80
  • Thread Type
    Metric
  • Compatible Fasteners
    M26
Bonded Washer 1-1/4 BSP Mild Steel;NBR 80 Nitrile NBR 80

492250

Price Range
£ 1.2308 - £ 1.2308

Stock Levels
80 In stock
Attributes
  • Colour
    Natural;Black
  • Full Material
    Mild Steel;Nitrile Butadiene Rubber 80
  • Seal Material
    Nitrile NBR 80
  • Thread Type
    BSP
  • Compatible Fasteners
    1-1/4 BSP
Bonded Washer M22 Steel;NBR 80 Nitrile NBR 80

178105569999

Price Range
£ 0.4545 - £ 0.4367

Stock Levels
42 In stock
Attributes
  • Colour
    Black
  • Full Material
    Steel;Nitrile Butadiene Rubber 80
  • Seal Material
    Nitrile NBR 80
  • Thread Type
    Metric
  • Compatible Fasteners
    M22
Bonded Washer M10 Steel;NBR 80 Nitrile NBR 80

178105069999

Price Range
£ 0.3053 - £ 0.2929

Stock Levels
185 In stock
Attributes
  • Colour
    Black
  • Full Material
    Steel;Nitrile Butadiene Rubber 80
  • Seal Material
    Nitrile NBR 80
  • Thread Type
    Metric
  • Compatible Fasteners
    M10
Bonded Washer M16 Steel;NBR 80 Nitrile NBR 80

178105269999

Price Range
£ 0.3614 - £ 0.3463

Stock Levels
258 In stock
Attributes
  • Colour
    Black
  • Full Material
    Steel;Nitrile Butadiene Rubber 80
  • Seal Material
    Nitrile NBR 80
  • Thread Type
    Metric
  • Compatible Fasteners
    M16
Bonded Washer M8 Steel;NBR 80 Nitrile NBR 80

178104969999

Price Range
£ 0.3532 - £ 0.3381

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Steel;Nitrile Butadiene Rubber 80
  • Seal Material
    Nitrile NBR 80
  • Thread Type
    Metric
  • Compatible Fasteners
    M8
Bonded Washer 1/8 BSP Mild Steel;NBR 80 Nitrile NBR 80

490070

Price Range
£ 0.2094 - £ 0.2094

Stock Levels
120 In stock
Attributes
  • Colour
    Natural;Black
  • Full Material
    Mild Steel;Nitrile Butadiene Rubber 80
  • Seal Material
    Nitrile NBR 80
  • Thread Type
    BSP
  • Compatible Fasteners
    1/8 BSP
Bonded Washer 5/8 BSP Mild Steel;NBR 80 Nitrile NBR 80

490074

Price Range
£ 0.4805 - £ 0.4805

Stock Levels
5380 In stock
Attributes
  • Colour
    Natural;Black
  • Full Material
    Mild Steel;Nitrile Butadiene Rubber 80
  • Seal Material
    Nitrile NBR 80
  • Thread Type
    BSP
  • Compatible Fasteners
    5/8 BSP
Bonded Washer M10 Mild Steel;NBR 80 Nitrile NBR 80

490081

Price Range
£ 0.319 - £ 0.319

Stock Levels
226 In stock
Attributes
  • Colour
    Natural;Black
  • Full Material
    Mild Steel;Nitrile Butadiene Rubber 80
  • Seal Material
    Nitrile NBR 80
  • Thread Type
    Metric
  • Compatible Fasteners
    M10
Bonded Washer M22 Mild Steel;NBR 80 Nitrile NBR 80

490085

Price Range
£ 0.4791 - £ 0.4791

Stock Levels
In production
Attributes
  • Colour
    Natural;Black
  • Full Material
    Mild Steel;Nitrile Butadiene Rubber 80
  • Seal Material
    Nitrile NBR 80
  • Thread Type
    Metric
  • Compatible Fasteners
    M22
Bonded Washer 2 BSP Mild Steel;NBR 80 Nitrile NBR 80

492252

Price Range
£ 2.5465 - £ 2.5465

Stock Levels
245 In stock
Attributes
  • Colour
    Natural;Black
  • Full Material
    Mild Steel;Nitrile Butadiene Rubber 80
  • Seal Material
    Nitrile NBR 80
  • Thread Type
    BSP
  • Compatible Fasteners
    2 BSP
Bonded Washer M12 Steel;NBR 80 Nitrile NBR 80

178105169999

Price Range
£ 0.308 - £ 0.2957

Stock Levels
98 In stock
Attributes
  • Colour
    Black
  • Full Material
    Steel;Nitrile Butadiene Rubber 80
  • Seal Material
    Nitrile NBR 80
  • Thread Type
    Metric
  • Compatible Fasteners
    M12