PCB Support,Top Hole: Snap Lock, 4.75 mm Hole, 1.57 mm Max Panel / Bottom Hole: #6-32 Male Thread, 17.1 mm Spacer

Item Code: LCCBS-TM-10-01
This Natural UL94 V-2 Nylon spacer has a top fix that is Snap Lock, going into a 4.75 mm diameter hole with maximum panel thickness of 1.57 mm. The bottom hole is a #6-32 male thread. It has a 17.1 mm long spacer.


In Production!

Description
Quantity
Unit Price
Options
Hole A Fix Type
:
Snap Lock
Hole B Fix Type
:
Male Thread
Spacer Length
:
17.1 mm
Hole Diameter A
:
4.75 mm
Compatible Thread Sizes (All)
:
#6-32
Colour
:
Natural
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-2
Body Diameter
:
7.1 mm
Locking Head Height A
:
5.6 mm
Material
:
Nylon
Brand
:
Richco
Thread Length
:
7.6 mm
Thread Size
:
#6-32
Standard Pack: 1000

Order any quantity

1 : £0.391 100 : £0.195 500 : £0.0934 1000 : £0.0612 5000 : £0.0599 10000 : £0.0587 25000 : £0.0575 50000 : £0.0563
essential solutions
delivered