Self Adhesive PCB Mounts, also known as PCB Pillars or PCB Support, provide insulation benefits, and help secure Printed Circuit Board (PCB) for a range of electronical assemblies and applications. Helping prevent short circuit and shock, PCB Support Pillars are used in most electronic objects, including; smartphones, tablets, desktop computers, and common kitchen appliances.
Our PCB Pillar range come with a double-sided adhesive tape that features a release tab for quick installation. The adhesive element eliminates the need for mounting holes on the chassis.
Available with snap-locking, push spacer and miniature options. Snap-locking types aid fast installation by hand.
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Base Width | Base Length | Spacer Length | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.2286 - £ 0.2382 | 1990 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
0.626 in
15.9 mm
|
||||||
CBSB-4-01A2-RT | £ 0.2245 - £ 0.2341 | 1305 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
0.252 in
6.4 mm
|
|||||
£ 0.1353 - £ 0.1547 | 3348 In stock |
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
0.394 in
10.0 mm
|
||||||
£ 0.1101 - £ 0.1259 | 1500 In stock |
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
0.236 in
6.0 mm
|
||||||
PSBM-14-01A-RT | £ 0.1154 - £ 0.1316 | 16680 In stock |
|
0.512 in
13.0 mm
|
0.512 in
13.0 mm
|
0.874 in
22.2 mm
|
|||||
£ 0.1154 - £ 0.1316 | 10901 In stock |
|
0.512 in
13.0 mm
|
0.512 in
13.0 mm
|
0.374 in
9.5 mm
|
||||||
£ 0.1397 - £ 0.1514 | In production |
|
0.512 in
13.0 mm
|
0.512 in
13.0 mm
|
0.626 in
15.9 mm
|
||||||
CBSB-3-01A2-RT | £ 0.2245 - £ 0.2341 | 10966 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
0.189 in
4.8 mm
|
|||||
CBSB-9-01A2-RT | £ 0.9921 - £ 0.9921 | 1000 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
0.563 in
14.3 mm
|
|||||
£ 0.1353 - £ 0.1547 | 5000 In stock |
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
0.63 in
16.0 mm
|
||||||
£ 0.1154 - £ 0.1316 | 3962 In stock |
|
0.512 in
13.0 mm
|
0.512 in
13.0 mm
|
0.752 in
19.1 mm
|
||||||
£ 0.1154 - £ 0.1316 | 4660 In stock |
|
0.512 in
13.0 mm
|
0.512 in
13.0 mm
|
0.311 in
7.9 mm
|
||||||
£ 0.1154 - £ 0.1316 | 16665 In stock |
|
0.512 in
13.0 mm
|
0.512 in
13.0 mm
|
0.563 in
14.3 mm
|
||||||
£ 0.1397 - £ 0.1514 | 7000 In stock |
|
0.512 in
13.0 mm
|
0.512 in
13.0 mm
|
0.252 in
6.4 mm
|
||||||
CBSB-12-01A2-RT | £ 0.2286 - £ 0.2382 | 2000 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
0.752 in
19.1 mm
|
|||||
£ 0.2259 - £ 0.2354 | 8998 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
0.374 in
9.5 mm
|
||||||
£ 0.1353 - £ 0.1547 | 66 In stock |
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
0.472 in
12.0 mm
|
||||||
£ 0.1101 - £ 0.1259 | 1900 In stock |
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
0.315 in
8.0 mm
|
||||||
£ 0.1154 - £ 0.1316 | 6748 In stock |
|
0.512 in
13.0 mm
|
0.512 in
13.0 mm
|
0.189 in
4.8 mm
|
||||||
£ 0.1154 - £ 0.1316 | 12566 In stock |
|
0.512 in
13.0 mm
|
0.512 in
13.0 mm
|
0.437 in
11.1 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue