Non Threaded Spacer - Nylon 6/6, colour - Natural, overall length 30.0 mm

Item Code: 005369000002

**OBSOLETE**

This item is no longer available. No replacements are available.

You can return to the previous page to browse available items, or contact Customer Service for additional assistance.

We apologize for any inconvenience.

lNon-Threaded plastic Round spacer with an outside diameter of 8.0 mm and an overall length 30.0 mm. Made in Nylon 6/6, colour - Natural

In Production!

Description
Quantity
Unit Price
Options
Spacer Length
:
30.0 mm
Inside Diameter
:
3.1 mm
Outside Diameter
:
8.0 mm
Standard Pack: 500

Buy in multiples of: 500

500 : £0.109 1000 : £0.107
essential solutions
delivered