Non Threaded Spacer - Nylon 6/6, Black, Round, 3.1 mm ID, 8.0 mm OD, 15.0 mm Spacer

Item Code: 005360059902
This is a Round Black Nylon 6/6 non-threaded spacer. It has a 3.1 mm inside diameter and a 8.0 mm outside diameter. The spacer length is 15.0 mm


In Production!

Description
Quantity
Unit Price
Options
Spacer Length
:
15.0 mm
Inside Diameter
:
3.1 mm
Outside Diameter
:
8.0 mm
Colour
:
Black
Full Material
:
Nylon 6/6
Spacer Shape
:
Round
Standard Pack: 500

Buy in multiples of: 500

500 : £0.0879 1000 : £0.0861
essential solutions
delivered