Nylon Round M2.5 Female To Female Standoff

Item Code: 300252559935
This Nylon 6 Round M2.5 Female To Female Standoff is 25.0 mm long

In Stock!

Description
Quantity
Unit Price
Options
Compatible Thread Sizes (All)
:
M2.5
Body Diameter
:
6.0 mm
Spacer Length
:
25.0 mm
Internal Thread Length
:
10.0 mm
Standard Pack: 100

Buy in multiples of: 100

100 : £0.628 500 : £0.615 1000 : £0.602
essential solutions
delivered