Nylon Round M2.5 Female To Female Standoff

Item Code: 300252059935
This Nylon 6 Round M2.5 Female To Female Standoff is 20.0 mm long


In Stock!

Description
Quantity
Unit Price
Options
Compatible Thread Sizes (All)
:
M2.5
Body Diameter
:
6.0 mm
Spacer Length
:
20.0 mm
Internal Thread Length
:
9.5 mm
Full Material
:
Nylon 6/6
Material
:
Nylon
Colour
:
Black
Spacer Shape
:
Round
Standard Pack: 100

Buy in multiples of: 100

100 : £0.493 500 : £0.483 1000 : £0.473
essential solutions
delivered