POM Round M2.5 Female To Female Standoff

Item Code: 300250800038
This Glass Filled Acetal Round M2.5 Female To Female Standoff is 8.0 mm long

In Stock!

Description
Quantity
Unit Price
Options
Compatible Thread Sizes (All)
:
M2.5
Body Diameter
:
6.0 mm
Spacer Length
:
8.0 mm
Internal Thread Length
:
4.0 mm
Full Material
:
Glass Filled Acetal
Material
:
POM
Colour
:
White
Spacer Shape
:
Round
Standard Pack: 100

Buy in multiples of: 100

100 : £0.40 500 : £0.392 1000 : £0.384
essential solutions
delivered