Corner V-Shaped Round Wire Hook: 2.0 mm Wire Diameter, 100.0 mm Hook Overall Length

Item Code: 460524
Iron Corner V-Shaped Round Wire Hook support hanging loads during paint finishing, surface treatments, and material handling. This reusable hook is 100.0 mm long.


In Production!

Description
Quantity
Unit Price
Options
Shape (All)
:
Corner V-Shaped
Wire Diameter
:
2.0 mm
Full Material
:
Copper Drawn Iron
Material
:
Iron
Overall Width
:
20.0 mm
Colour
:
Natural
Hook Overall Length
:
100.0 mm
Hook Length
:
100.0 mm
Standard Pack: 2500

Order any quantity

1 : £0.241 250 : £0.12 1250 : £0.0573 2500 : £0.0361 25000 : £0.0342 50000 : £0.0324
essential solutions
delivered