Corner V-Shaped Round Wire Hook: 0.9 mm Wire Diameter, 60.0 mm Hook Overall Length

Item Code: 460517
Iron Corner V-Shaped Round Wire Hook support hanging loads during paint finishing, surface treatments, and material handling. This reusable hook is 60.0 mm long.


In Production!

Description
Quantity
Unit Price
Options
Shape (All)
:
Corner V-Shaped
Wire Diameter
:
0.9 mm
Full Material
:
Copper Drawn Iron
Material
:
Iron
Overall Width
:
20.0 mm
Colour
:
Natural
Hook Overall Length
:
60.0 mm
Hook Length
:
60.0 mm
Standard Pack: 5000

Order any quantity

1 : £0.143 500 : £0.0715 2500 : £0.0342 5000 : £0.0216 50000 : £0.0206 100000 : £0.0194
essential solutions
delivered