Quantity | Unit price |
---|---|
100 - 999 | £ 0.557 |
1000 + | £ 0.5455 |
Spacer Length | 40.0 mm |
---|---|
Thread Length | 6.0 mm |
Internal Thread Length | 10.0 mm |
Thread Size | M3 |
Thread Type | Metric |
Type | Male-Female Undercut Spacer |
Spacer Shape | Hexagonal |
Full Material | Steel |
Finish | Zinc Plated |
Specifications | DIN 76-B |
Standard | DIN |
Standard | BR |
Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly