Quantity | Unit price |
---|---|
150 + | £ 0.9421 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Blue |
---|---|
Full Material | Thermoplastic Elastomer |
Thread Size | 3/4 |
Inner Ring Inside Diameter | 36.0 mm |
Inner Ring Inside Diameter | 1.417 in |
Plug Diameter | 29.0 mm |
Plug Diameter | 1.142 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.