Menu Search

Edge Protector 28.0 mm 40.0 mm LDPE Black

This edge protector is manufactured from LDPE and is used to protect edges from damage during transit or storage.
Item code:

110246

14496 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 0.2295
1000 - 9999 £ 0.1298
10000 + £ 0.1271
Standard pack: 1000

Order in multiple of 100

Total price:

£ 22.95

100 x £ 0.2295

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Low Density Polyethylene
Style Standard
Height 40.0 mm
Overall Height 40.0 mm
Overall Length 40.0 mm
Overall Width 40.0 mm
Strap Width 28.0 mm
Width 40.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us