Female Arch One-Piece Handle - ,

Item Code: 32006015E
Polyamide Female Arch Pull Handle is lightweight with between mounting holes for use on access cabinets, display equipment, or similar applications.


Replaces Item No.(s): Essentra 493835

In Stock!

Description
Quantity
Unit Price
Options
Handle Material
:
Polyamide
Thread Size
:
Non-Threaded
Full Material
:
Polyamide
Material
:
Polyamide
Colour
:
Black
Standard Pack: 25

Buy in multiples of: 25

25 : £25.76
essential solutions
delivered